Powering the future: Innovations in GenAI power delivery
How staggering are the power requirements of large language models? What can be done to reduce power consumption? Learn what modular power can do
The Data Center PRM & VTM solutions leverage the value of Factorized Power Architecture™ in demanding, non-isolated server applications providing 48V Direct to POL power conversion for CPU, GPU, ASIC, and memory loads. These solutions provide high density, high efficiency, and low noise conversion for high performance computing.
Filter Products
Part Number | Datasheet | Vin (V) | Vout (V) | Output Current (A) | Power (W) | VTM Compatibility | Package | Mounting | Temperature | Dimensions mm | Dimensions in. | Add to cart / view details | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Datasheet: | Vin (V): 54.0 (38.0 - 60.0) |
Vout (V): 44.0 (28.0 - 54.0) |
Output Current (A): 2.27 |
Power (W): 100.0 |
VTM Compatibility: Yes |
Package: LGA-SiP |
Mounting: LGA Sip |
Temperature: -40 to +125°C |
Dimensions mm: 10.0 x 10.0 x 2.5mm |
Dimensions in.: 0.394 x 0.394 x 0.101 in |
View Details | ||
Filter Products
Part Number | Datasheet | Vin (V) | Vout (V) | Output Current (A) | K Factor | Mounting | Temperature | Dimensions mm | Dimensions in. | Package | Add to cart / view details | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Datasheet: | Vin (V): 43.2 (26.0 - 55.0) |
Vout (V): 1.8 (1.0 - 2.29) |
Output Current (A): 95.0 |
K Factor: 1/24 |
Mounting: SMD |
Temperature: -40 to +125°C |
Dimensions mm: 13.49 x 22.5 x 4.5mm |
Dimensions in.: 0.531 x 0.866 x 0.177in |
Package: 1323 |
View Details | ||
Non-isolated, regulator
ZVS buck-boost topology
~1MHz switching frequency
Power density up to 1,700W/in3 (103W/cm3)
Non-isolated, voltage transformer
Up to 135A
High-frequency Sine Amplitude Converter™
Fast transient response
Powering the future: Innovations in GenAI power delivery
How staggering are the power requirements of large language models? What can be done to reduce power consumption? Learn what modular power can do
The importance of edge computing
Faster speeds are becoming critically important. Learn what applications are thriving and why power density is so critical to future growth
With AI innovation comes power challenges
Powering genAI is taxing software, hardware and environmental basics. Power modules help achieve higher current density, minimizing the overall impact.
Defining the future of edge computing using micro data centers
The promise of edge computing is being delivered by HIRO. Using Vicor power modules healthcare, education and AI applications are having impact in Europe