Skip to main content

ATE solutions

High density, modular testing for CPUs, GPUs, and SoCs

Semiconductor manufacturers rely on high-density test systems to support their growing portfolios of increasingly complex products. AI processors, CPUs, GPUs, SoCs and mobile processors are adding greater functionality including RF connectivity, power management and mixed-signal processing. To support these varied IC functions, ATE systems require advanced PDNs to handle the many different power and voltage levels.

Modularity of these testers is also becoming critical, as testers switch from testing AI processors that draw 1,000A at 1V to mixed-signal SoCs, at a fraction of the current of processors, that are extremely sensitive to EMI. The Vicor patented Sine Amplitude Conversion (SAC) topology, inherently low-noise due to its soft switching at high frequency, greatly reduces false test results due to high EMI.

ATE CPUs, GPUs, and SoCs

The power delivery network

Instead of attempting the difficult task of increasing the tapped-out efficiency of a front-end ATE power supply, a power delivery network was architected to use an intermediate 48V bus for better efficiency from 48V to the point-of-load. An array of two Vicor DCM3623 isolated, regulated DC-DC converter modules deliver over 600W of power at 92.7% efficiency at full load. In the same PDN, the Vicor fixed-ratio DC-DC modules transform 48V to a large variety of point-of-load requirements from 1V to 12V at 96% efficiency. The inherently low noise of Vicor SAC topology and advanced packaging technology, combined with planar magnetics and a low profile, greatly simplify and improve thermal management.

Power Delivery Network for high density, modular testing for CPUs, GPUs, and SoCs
Go to the family page

DCM DC-DC converters


Isolated regulated


Input: 9 – 420V


Output: 3.3, 5, 12, 13.8, 15, 24, 28, 36, 48V


Power: Up to 1300W


Efficiency: Up to 96%


As small as 24.8 x 22.8 x 7.21mm


Go to the family page

VTM current multipliers


Isolated fixed-ratio


Input: 0 – 60V


Output: 0 – 55V


Current: Up to 115A


Peak efficiency: Up to 97%


As small as 22.83 x 8.52 x 4.9mm


Go to the family page

NBM DC-DC converters


Non-isolated fixed-ratio


Input: 36 – 60V


Output: 7.2 – 15.3V


Power: Up to 2400W


Efficiency: Over 98%


As small as: 23 x 17 x 5.2mm


Resources