Microgate and Vicor partner to unlock deep space secrets
Learn how high density power modules help colossal Earth-based telescopes enhance deep space images
High density and efficiency
High current capability
Low height
Scalable and flexible
Vicor high-performance power modules can support cell voltages from 0V to greater than 48V. Modules can be used individually or in parallel arrays allowing output currents from tens of Amps to many hundreds of Amps. Reliability is assured by utilizing leading edge power technologies based upon patented topologies that have been successfully applied within the aerospace industry for decades.
Using a modular approach to power, Vicor high performance power modules require dramatically less space than traditional discrete power solutions while providing high efficiency and power density that is advantageous in all phases of the battery lifecycle. These qualities enable increased battery testing throughput without increasing floor space.
Being able to manage the wide current variability in the process is essential to maintain continued operation. Vicor robust power modules have been designed to handle the high – and sometimes unpredictable – currents routinely encountered in the battery testing process.
The non-isolated, regulated Vicor DCM enables easy implementation of a 48V architecture by providing conversion for legacy 12V buses powering the downstream cell monitor/balancing control units. This high-performance solution delivers significant size, weight, and efficiency benefits. This easy-to-use power module reduces design complexity and can be easily paralleled to scale power when needed.
Non-isolated regulated
Input: 40 – 60V
Output: 10 – 12.5V
Power: Up to 2kW
Peak efficiency: 96.5%
As small as 36.7 x 17.3 x 5.2mm
Microgate and Vicor partner to unlock deep space secrets
Learn how high density power modules help colossal Earth-based telescopes enhance deep space images
Driving next-gen efficiency and productivity to the battery lifecycle
With soaring demand for batteries today, how can production keep pace? Learn why Vicor power dense modules are perfectly designed to meet today’s demands
Fixed-ratio converters charge up efficiency across battery lifecycle
Power conversion technology limits battery lifecycle productivity. Vicor high-density fixed-ratio converters enable greater efficiency
Fixed-ratio converters unleash innovation across the battery lifecycle
Bidirectional DC-DC converter play a vital role in the evolving battery ecosystem. Learn how high-density power modules are driving new productivity