World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
VIPAC Arrays are a highly flexible system of DC input; power building blocks that can be configured with as many as four user-definable outputs on a low-profile, coldplate chassis. Using the Vicor PowerBench™ design tool, designers are able to specify VIPAC Arrays with Maxi, Mini and Micro product series H- or M-Grade converters with inputs of 24, 28 or 300VDC and outputs from 2 to 48VDC at power levels up to 500W per output. VIPAC Arrays are ideal for use in distributed and modular power systems where power density and reliable operation are critical. A current-share option is available on single-output models enabling them to be used in applications requiring high redundancy. Fully connectorized input and output terminations speed system installation and a versatile coldplate chassis simplifies thermal management.
Configurable single, dual, triple & quad outputs
Fully connectorized input & output for simplified hook up
Rugged, low‑profile, coldplate chassis
Compliant to MIL‑STD810F for vibration & shock
World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
Advanced power module packaging optimizes available power, reliability and safety in autonomous electric shuttles
Vicor high-efficiency power modules ensure minimal heat dissipation, reducing the need for complex cooling solutions and maximizing power
Providing kilowatts of power for auxiliary systems to a fuel-cell eVTOL aircraft
Vicor high-density power modules effectively manage kilowatts of power and reduce the energy needed for flight
Efficiently powering the growing suite of advanced on-board sensors
Learn how Vicor delivers high power with efficiency and reduced weight air-to-surface (ASM) missiles
Note: 24, 28, 48, 72, 110, and 150 V input VIPAC Arrays are designed primarily for military COTS and industrial applications and do not carry safety agency approvals
Family of DC-DC converters providing high density, low noise, with advanced power processing
Rugged input filter module for Maxi, Mini, Micro
User-defined, modular power solutions for MIL-COTS