Vicor DCM in ChiP package expands enhanced output voltage regulation models
Vicor DCM in ChiP package expands enhanced output voltage regulation models


Vicor has introduced 25 new products to its growing family of DC-DC converter modules (DCMs) with tighter output voltage regulation of ±1%. With unrivaled power densities of 1,032W/in3, the new series allows engineers to drive loads requiring tighter regulation with minimal additional circuitry or downstream components.
The DCM ChiP (Converter housed in Package) is a DC-DC converter module that operates from an unregulated, wide range input to generate an isolated, regulated DC output. With its high frequency zero-voltage switching (ZVS) topology, the DCM converter consistently delivers high efficiency across its entire input voltage range.
Used across a broad range of applications
The new DCMs are used broadly across defense and industrial applications that require tighter output voltage regulation. These applications include UAV, ground vehicle, radar, transportation and industrial controls. The DCM ChiPs are available in M-grade, which can perform at temperatures as low as -55°C.
New DCM ChiPs with enhanced output voltage regulation:
Nominal Input Voltage |
ChiP Package |
Input Voltage Range |
Output Voltage | |||||||
3.3V | 5V | 12V | 15V | 24V | 28V | 36V | 48V | |||
28V | 3623 (1.5 x 0.8 x 0.2in) |
16 – 50V | 120W | 180W | 320W | 320W | 320W | 320W | 320W | |
30V | 3623 (1.5 x 0.8 x 0.2in) |
9 – 50V | 80W | 80W | 160W | 160W | 160W | |||
42V | 3623 (1.5 x 0.8 x 0.2in) |
9 – 75V | 80W | |||||||
48V | 3623 (1.5 x 0.8 x 0.2in) |
36 – 75V | 320W | 320W | ||||||
100V | 3623 (1.5 x 0.8 x 0.2in) |
43 –154V | 80W | 120W | 240W | 240W | 240W | 240W | 240W | |
270V | 4623 (1.8 x 0.8 x 0.2in) |
160 – 420V | 150W | 250W | 500W | 500W | 500W | 500W | 500W | |
275V | 4623 (1.8 x 0.8 x 0.2in) |
120 – 420V | 110W | 190W | 375W | 375W | 375W | 375W | 375W | |
300V | 4623 (1.8 x 0.8 x 0.2in) |
180/200 – 420V | 400W | 600W | 500W | 500W |
Table 1 – Vicor's DCM Family – Items in green are new DCM ChiPs available in standard and enhanced VOUT regulation. Items in black have been previously announced.
Learn more about Vicor’s new ±1% Vout regulation DCMs
About Vicor Corporation
Headquartered in Andover, Massachusetts, Vicor Corporation, manufactures and markets innovative, high-performance modular power components, from power modules to semiconductor-centric solutions, to enable customers to efficiently convert and manage power from the power source to the point of load.www.vicorpower.com
Power Component Design Methodology
Vicor’s Power Component Design Methodology enables power system designers to reap all of the benefits of modular power component design – predictable component and system functionality and reliability, fast design cycles, and easy system configurability, re-configurability and scaling – while achieving system operating efficiency, power density and economy that rival the best alternative solutions. Utilizing Vicor’s online tools, power system designers select from an extensive portfolio of proven Vicor power components to architect, optimize and simulate their complete power system, all the way from their input sources to their points of load. This innovative approach to power system design delivers fast time-to-market and state-of-the-art performance while minimizing the possibility of last minute surprises and delays that so often occur with conventional or custom design methodologies.
Vicor and DCM are trademarks of Vicor Corporation.