Vicor offers GQFN package option for 48V ZVS Buck Regulator portfolio
Vicor offers GQFN package option for 48V ZVS Buck Regulator portfolio


The PI358x series is the latest addition to the Vicor 48V ZVS Buck Regulator portfolio, offering a new low cost GQFN package option to the existing LGA and BGA system-in-package (SiP) products.
The PI358x unique ZVS topology enables 48V direct-to-PoL without sacrificing performance. With step-down regulation from a higher voltage source, engineers can deploy more efficient power distribution architectures, reduce I2R losses, and eliminate costly and inefficient intermediate conversion stages.
Operating from 30VIN to 60VIN, the PI358x regulates an output voltage ranging from 2.2V to 14V and delivers an output current delivery up to 10A. Power delivery can be further increased by using single wire current sharing without any additional components.
The PI358x series is designed for a wide range of applications leveraging higher voltage distribution, including: telecom, network infrastructure, data centers, industrial, battery, and lighting applications.
Announced today:
Part Number | Package | Input Voltage Range | Nominal Output Voltage | Current |
PI3583-00-QFYZ | 7 x 8mm GQFN | 30 – 60V | 3.3V | 10A |
PI3585-00-QFYZ | 7 x 8mm GQFN | 30 – 60V | 5V | 10A |
PI3586-00-QFYZ | 7 x 8mm GQFN | 30 – 60V | 12V | 9A |
Learn more about these products at:
https://www.vicorpower.com/new-products/zvs-buck-regulator
About Vicor Corporation
Headquartered in Andover, Massachusetts, Vicor Corporation, manufactures and markets innovative, high-performance modular power components, from power modules to semiconductor-centric solutions, to enable customers to efficiently convert and manage power from the power source to the point of load. www.vicorpower.com
Vicor is a trademark of Vicor Corporation.