Vicor offers BGA package option for 48V Cool-Power ZVS Buck Regulator portfolio
Vicor offers BGA package option for 48V Cool-Power ZVS Buck Regulator portfolio
The PI354x-00-BGIZ is the latest addition to the 48V Cool-Power ZVS Buck Regulator portfolio, offering a new BGA package option to the existing PI354x-00-LGIZ LGA series.
PI354x Cool-Power ZVS Buck Regulator’s high performance ZVS topology enables 48V direct to PoL without sacrificing performance. With step-down regulation from a higher voltage source, engineers can deploy more efficient power distribution architectures, reduce I2R losses, and eliminate costly and inefficient intermediate conversion stages.
Operating from 36VIN to 60VIN, the PI354x regulates an output voltage ranging from 2.2V to 14V and delivers an output current delivery up to 10A. Power delivery can be further increased by using single wire current sharing without any additional components.
The PI354x series is designed for a wide range of applications leveraging higher voltage distribution, including: telecom, network infrastructure, data centers, industrial, battery, and lighting applications.
When used in conjunction with the Vicor front-end products and factorized power products, the PI354x series enables a complete power chain from AC or HVDC (200V+) source to PoL. The PI354x series expands and enhances the Vicor Power Component Design Methodology.
Announced today and existing:
Part Number | Package | Input Voltage Range | Nominal Output Voltage | Current |
PI3542-00-BGIZ | 10.5 x 10.5mm BGA | 36 – 60V | 2.5V | 10A |
PI3543-00-BGIZ | 10.5 x 10.5mm BGA | 36 – 60V | 3.3V | 10A |
PI3545-00-BGIZ | 10.5 x 10.5mm BGA | 36 – 60V | 5.0V | 10A |
PI3546-00-BGIZ | 10.5 x 10.5mm BGA | 36 – 60V | 12V | 9A |
Learn more about these products at:
https://www.vicorpower.com/new-products/cool-power-zvs-buck-regulator
About Vicor Corporation
Headquartered in Andover, Massachusetts, Vicor Corporation, manufactures and markets innovative, high-performance modular power components, from power modules to semiconductor-centric solutions, to enable customers to efficiently convert and manage power from the power source to the point of load.www.vicorpower.com
Power Component Design Methodology
Vicor’s Power Component Design Methodology enables power system designers to reap all of the benefits of modular power component design – predictable component and system functionality and reliability, fast design cycles, and easy system configurability, re-configurability and scaling – while achieving system operating efficiency, power density and economy that rival the best alternative solutions. Utilizing Vicor’s Power System Designer, engineers can select from an extensive portfolio of proven Vicor power components to architect, optimize and simulate their complete power system, all the way from their input sources to their points of load. This innovative approach to power system design delivers fast time-to-market and state-of-the-art performance while minimizing the possibility of last minute surprises and delays that so often occur with conventional or custom design methodologies.
Vicor and Cool-Power are trademarks of Vicor Corporation.