Vicor introduces new high performance MIL-COTS DC-DC Converters and MIL-STD Input Filters to meet advanced SWaP-C requirements
Vicor introduces new high performance MIL-COTS DC-DC Converters and MIL-STD Input Filters to meet advanced SWaP-C requirements
![](/files/live/sites/vicor/files/images/products/mil-cots/dc-dc/isolated-regulated/mil-dcm/dcm3414/Vicor-DCM3414-VIA-SMT-angled.jpg?t=767)
![](/files/live/sites/vicor/files/images/products/mil-cots/dc-dc/isolated-regulated/mil-dcm/dcm3414/Vicor-DCM3414-VIA-SMT-angled.jpg?t=767)
The DCM VIA family are ruggedized modular DC-DC converters in a thermally adept, low profile (9.3 mm) VIA package, with wide input voltage range specifications and isolated, regulated high efficiency outputs. This new DC-DC converter family, features enhanced functionality and performance, including EMI filtering, transient protection, inrush current limiting, as well as a secondary-referenced control interface for trim, enable and remote-sensing.
Two new MIL-COTS (M-Grade) versions are available now, with 270V (160 – 420V input voltage range) DCM 3714 VIA family and nominal output voltages of 24V and 28V with up to 500 watts of output power.
Complementing these high voltage MIL-COTS DCM VIA’s is a new MFM 270V filter module (MFM filter). This extremely dense, low profile filter provides front-end transient protection and EMI filtering when used with any Vicor M-Grade 270V DCM 3714 VIA module. This combination enables power engineers to rapidly meet conducted emissions and conducted susceptibility requirements per MIL-STD-461E/F and input transients per MIL-STD-704F. The MFM 270V filter module is housed in a 1714 VIA package (size: 1.76” x 1.40” x 0.36” / 44.6 mm x 35.5 mm x 9.3 mm), accepts an input voltage of 160 – 420VDC and can deliver up to 640 watts of power.
New MIL-COTS DCM VIA’s:
Military Grade DCM VIA Family of Parts | ||||||||
Nominal Input Voltage |
VIA Package |
Input Voltage Range |
Output Voltage | |||||
5V | 12V | 15V | 24V | 28V | 48V | |||
300V | 3714 | 180 – 420V | 400W | 600W | 500W | 500W | ||
270V | 3714 | 160 – 420V | 250W | 500W | 500W | 500W | 500W | 500W |
48V | 3414 | 36 – 75V | 160W | 320W | 320W | 320W | 320W | 320W |
28V | 3414 | 16 – 50V | 180W | 320W | 320W | 320W | 320W | 320W |
Table 1 – Items in green are newly released.
New MIL-COTS DCM VIA Filters:
Military Grade DCM VIA Family of Filters | ||||
Input Voltage Range | Maximum Power |
Transient Compliance |
Module Compatibility |
Dimensions |
160 – 420V | 640W | MIL-STD-704F | 270VIN DCM VIA and ChiPs |
1.76 x 1.40 x 0.36 in 44.6 x 35.5 x 9.2 mm |
16 – 50V | 350W | MIL-STD-704A/E/F MIL-STD-1275D/E |
28VIN DCM VIA and ChiPs |
1.76 x 1.40 x 0.36 in 44.6 x 35.5 x 9.2 mm |
Table 2 – Items in green are newly released.
Learn more about our extensive new family of (MIL COTS) products.
About Vicor Corporation
Vicor Corporation designs, develops, manufactures and markets modular power components and complete power systems based upon a portfolio of patented technologies. Headquartered in Andover, Massachusetts, Vicor sells its products to the power systems market, including enterprise and high performance computing, industrial equipment and automation, telecommunications and network infrastructure, vehicles and transportation, aerospace and defense. www.vicorpower.com
Power Component Design Methodology
Vicor’s Power Component Design Methodology enables power system designers to reap all of the benefits of modular power component design – predictable component and system functionality and reliability, fast design cycles, and easy system configurability, re-configurability and scaling – while achieving system operating efficiency, power density and economy that rival the best alternative solutions. Utilizing Vicor’s Power System Designer, engineers can select from an extensive portfolio of proven Vicor power components to architect, optimize and simulate their complete power system, all the way from their input sources to their points of load. This innovative approach to power system design delivers fast time-to-market and state-of-the-art performance while minimizing the possibility of last minute surprises and delays that so often occur with conventional or custom design methodologies.
Vicor is a trademark of Vicor Corporation.