World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
The Vicor lower-power DCM2322 is an isolated and regulated DC-DC converter that operates from an unregulated, wide-range input to generate an isolated 12VDC output. The unit can produce up to 60W, or 5A of continuous current, with a maximum efficiency of 89.7%. Its high-frequency, zero-voltage switching topology allows for a low-profile design with high-density filtering. Two modes of operation are possible: the 60W standalone mode and the array mode, which permits up to eight combined units for producing a total 480W. Offered in a 2322 through-hole ChiP package, this product offers flexible thermal management options with very low top-side and bottom-side thermal impedance.
World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
SeaRAY leverages Vicor tech to convert wave energy
C-Power provides reliable, cost-effective ocean wave energy generation and storage. Vicor power modules support efficient kinetic energy conversion
Driving next-gen efficiency and productivity to the battery lifecycle
With soaring demand for batteries today, how can production keep pace? Learn why Vicor power dense modules are perfectly designed to meet today’s demands
Power modules enable world's most advanced all-electric work-class ROV (eWROV)
Saab UK introduces versatile, environmentally-friendly eWROV that achieves world class performance using compact, thermally-adept power modules