Providing well-regulated 48V at over 1kW
Learn how Vicor delivers power at 1kW with efficiency and reduced weight
A performance upgrade to an existing vehicle-mounted radio providing voice and data communications across the battlefield required 1kw of power – that needed tight regulation – to power upgraded performance features. Key goals were:
Vicor high-performance power modules provided a lightweight, compact, power-dense solution that both fit within the existing space, but all provided the power necessary. With 800W/in3 of power density, the MIL-COTS DCM3623 provided the efficiency required to reduce heat and improve reliability critical to vetronics applications.
High peak RF output power
Compact, efficient power delivery
Low-profile packaging that can utilize the cold wall
This PDN boosts the 28V bus to a regulated 48V with a MIL-COTS DCM3623 DC-DC converter module. The regulated 48V from the DCMTM charges a large capacitor required to deliver the high peak power required by the RF stage. The low profile (7.62mm) of the thermally adept DCM facilitates a cooling solution utilizing an available cold wall, which along with the 800W/in3 DCM power density, further reduces the footprint of the PDN. The high efficiency of the DCM reduces the waste heat and improves reliability, while its high frequency helps reduce EMI.
Isolated regulated
Input: 28, 30, 270V
Output: 3.3, 5, 12, 15, 24, 28, 48V
Power: Up to 1300W
Peak efficiency: 96%
As small as 0.98 x 0.90 x 0.28in
Providing well-regulated 48V at over 1kW
Learn how Vicor delivers power at 1kW with efficiency and reduced weight
Supporting more functionality, increased payload and longer run time
Learn how Vicor delivers high power with efficiency and reduced weight that allows for greater payload options to support mission success
Reducing I2R losses to enable extended missions
Learn how Vicor delivers high power with efficiency and reduced weight for electronic countermeasures
Compact, efficient power solutions enable improved countermeasure capabilities
Explore Vicor's efficient and reduced weight power delivery network for electronic warfare countermeasures systems