World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
Size of power converter prevents it from being placed close to load
High output current causes large line (I2R) losses
Large bulk-electrolytic caps crowds space near the load
Switcher close to load causes noise
Minimizes wasted energy
Low EMI
Adjusts for any load
Scales for power demands
High density
Component position flexibility
Fast transient response
Easy, modular design
The PRM uses the factorized bus current to regulate the voltage on the secondary of the VTM and provides 1% regulation at the PoL without voltage sense lines.
One regulator can drive multiple transformation stages (VTM) to provide different PoL voltages.
With its low output impedance, smaller ceramic capacitors (up to 1000x less capacitance) may be used at the VTM input in place of PoL bulk capacitors.
Select VTMs operate with source power applied to input or output terminals to support bi-directional applications.
Enables Power-on-Package technology and on motherboard for high current XPUs.
World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
Advanced power module packaging optimizes available power, reliability and safety in autonomous electric shuttles
Vicor high-efficiency power modules ensure minimal heat dissipation, reducing the need for complex cooling solutions and maximizing power
Providing kilowatts of power for auxiliary systems to a fuel-cell eVTOL aircraft
Vicor high-density power modules effectively manage kilowatts of power and reduce the energy needed for flight
The importance of edge computing
Faster speeds are becoming critically important. Learn what applications are thriving and why power density is so critical to future growth