Skip to main content

AC-DC

Isolated regulated

Vicor PFM™ isolated AC-DC converter module

PFM AC-DC converters


Isolated regulated


Input: 85 – 264V


Output: 24V or 48V


Power: Up to 400W


Peak efficiency: 92%


110.55 x 35.54 x 9.40mm


DC-DC

Vicor BCM® Bus Converter Module

BCM bus converter modules


Isolated fixed-ratio


Input: 800 – 48V


Output: 2.4 – 55.0V


Current: Up to 150A


Peak efficiency: 98%


As small as 22.0 x 16.5 x 6.7mm  


Vicor VTM™ Current Multiplier

VTM current multipliers


Isolated fixed-ratio


Input: 0 – 60V


Output: 0 – 55V


Current: Up to 115A


Peak efficiency: 97%


As small as 22.83 x 8.52 x 4.9mm


Vicor NBM™ Non-isolated Bus Converter Module

NBM DC-DC converters


Non-isolated fixed-ratio


Input: 36 – 60V


Output: 7.2 – 15.3V


Power: Up to 2400W


Efficiency: Over 98%


As small as: 23 x 17 x 5.2mm


Vicor DCM™ isolated regulated DC-DC converter module

DCM™ DC-DC converter


Isolated regulated


Input: 9 – 420V


Output: 3.3, 5, 12, 13.8, 15, 24, 28, 36, 48V


Power: Up to 1300W


Peak efficiency: 96%


As small as 24.8 x 22.8 x 7.21mm


Non-isolated regulated

Vicor DCM™ non-isolated regulated DC-DC converter modules

DCM DC-DC converters


Non-isolated regulated


Input: 40 – 60V


Output: 10 – 12.5V


Power: Up to 2kW


Peak efficiency: 96.5%


As small as 36.7 x 17.3 x 5.2mm


Vicor PRM™ Regulator module

PRM buck-boost regulators


Non-isolated regulated


Input: 48V (36 – 75V)


Output: 48V (5 – 55V)


Power: Up to 600W


Peak efficiency: 98%


As small as 22.8 x 13.8 x 7.41mm


Vicor Non-Isolated Regualted ZVS Buck Switching Regulators

ZVS buck regulators


Non-isolated regulated


Inputs: 12V (8 – 18V), 24V (8 – 42V), 48V (30 – 60V)


Output: 2.2 – 16V 


Current: Up to 22A


Peak efficiency: 98%


As small as 10.0 x 10.0 x 2.56mm  


Vicor Non-Isolated Regualted ZVS Buck-Boost Switching Regulators

ZVS buck-boost regulators


Non-isolated regulated


Input: 8 – 60V


Output: 10 – 54V


Power: Up to 150W continuous


Peak efficiency: 97%


10.5 x 14.5 x 3.05mm


MIL-COTS

Isolated regulated

Vicor MIL-COTS DCM™ DC-DC converter module

MIL-COTS DCM DC-DC converters


Isolated regulated


Input: 28, 30, 270V


Output: 3.3, 5, 12, 15, 24, 28, 48V


Power: Up to 1300W


Peak efficiency: 96% 


As small as 0.98 x 0.90 x 0.28in


Vicor MIL-COTS PRM™ Regulator and VTM™ Current Multiplier modules

MIL-COTS PRM and VTM modules


Isolated regulated


Input: 14 – 50V, 38 – 55V


Output: 1.08 – 50V


Current: Up to 80A


Peak efficiency: 96.5%


As small as 22.0 x 16.5 x 6.7mm (each)


Isolated fixed ratio

Vicor MIL-COTS high-voltage BCM® bus converter

MIL-COTS BCM bus converter modules


Isolated fixed-ratio


Input: 200 – 400V, 400 – 700V, 500 – 800V


Output: 8.1 – 55V


Current: Up to 125A


Peak efficiency: 98%


As small as 1.28 x 0.86 x 0.26in


Power Systems

VITA62 power systems

VITA-62 compliant power converters


VPX systems


Input: 18 – 42V, 18 – 45V, 220 – 320V


Output: 28, 12, 5, 3.3, -12V


Power: 3U 750W, 6U 1000W


Full power to 85°C (at card edge)


As small as 3.9 x 6.6 x 0.95in


Filter

Vicor MIL-COTS MFM™ filter module

MIL-COTS MFM™ filter module


Input filter for DCMs in a VIA package


Input: 28V, 270V


Output current: Up to 22A


Transient Compliance: MIL-STD-704, MIL-STD-1275, DO-160


1.8 x 1.4 x 0.4in


Automotive

Solution 1, Product 1 of 1

DC Fast Charging

Case study 1, Product 1 of 1

Powering 400V accessory loads

Vicor 800V/400V NBM9280

UPCOMING

800V/400V NBM9280 data sheet icon button


Non-isolated fixed ratio


Input: 200 – 460V (boost) or 400 – 920V (buck)


Output: 400 – 920V (boost) or 200 – 460V (buck)


Current Up to 75A


Peak efficiency: 99.0%


92 x 80 x 7.4mm


Solution 2, Product 1 of 3

48V and 12V Conversion

Vicor DCM3735 SM-Chip module

AVAILABLE

48/12V DCM3735 data sheet icon button


Non-isolated regulated


Input: 35 – 58V


Output: 8 – 16V


Power: 2kW


Peak efficiency: 96.5%


36.7 x 35.4 x 5.2mm


Solution 2, Product 2 of 3

48V and 12V Conversion

Vicor NBM2317 SM-Chip module, 7mm

UPCOMING

48V/12V NBM2317data sheet icon button


Non-isolated fixed ratio


Input: 40 – 60V


Output: 10 – 15V


Power: 1kW


Peak efficiency: 97.9%


23 x 17 x 5.2mm


Solution 2, Product 3 of 3

48V and 12V Conversion

Vicor PRM3735 SM-ChiP module

AVAILABLE

48V/48V PRM3735product-table-datasheet-icon-default.svg


Non-isolated regulated


Input: 31 – 58V


Output: 36 – 54V


Power: 2.5kW


Peak efficiency: 99.2%


36.6 x 35.4 x 7.4mm


Solution 3, Product 1 of 2

HV Battery Conversion

Vicor BCM6135 CM-Chip module

UPCOMING

400V/48V BCM6135data sheet icon button


Isolated fixed-ratio


Input: 260 – 410V


Output: 32.5 – 51.3V


Current: Up to 65A


Peak efficiency: 97.9%


61 x 35 x 7.4mm


Solution 3, Product 2 of 2

HV Battery Conversion

Vicor BCM6135 CM-ChiP module, 800V

AVAILABLE

800V/48V BCM6135product-table-datasheet-icon-default.svg


Isolated fixed-ratio


Input: 520 – 920V


Output: 32.5 – 57.5V


Current: Up to 80A


Peak efficiency: 97.3%


61 x 35 x 7.4mm


Case study 2, Product 1 of 1

Automotive active suspension

Vicor BCM6135 module, 800V

BCM6135


Isolated fixed-ratio


Input: 520 – 920V


Output: 32.5 – 57.5V


Current: Up to 80A


Power: 2.5kW


61 x 35 x 7.4mm


Case study 3, Product 1 of 3

Central DC-DC converter

BCM6135

800/48V BCM6135


Isolated fixed-ratio


Input: 520 – 920V


Output: 32.5 – 57.5V


Current: Up to 80A


Power: 2.5kW


Peak efficiency: 97.3%


61.3 x 35.4 x 7.4mm


Case study 3, Product 2 of 3

Central DC-DC converter

PRM3735

48/48V PRM3735


Non-isolated regulated


Input: 31 – 58V


Output: 36 – 54V


Power: 2.5kW


Peak efficiency: 99.2%


36.6 x 35.4 x 7.4mm


Case study 3, Product 3 of 3

Central DC-DC converter

Vicor DCM3735 module

48/12V DCM3735


Non-isolated regulated


Input: 35 – 58V


Output: 8 – 16V


Power: 2kW


Peak efficiency: 96.5%


36.6 x 35.4 x 5.2mm


Satellite/Space

LEO Satellite, Product 1 of 4

LEO Satellite industry page
Eval board offer landing page

BCM3423 SM-ChiP™

BCM3423 bus converter module


Isolated fixed-ratio


Input: 100V (94 – 105V, 120V transient)


Output: 33V (31 – 35V)


Power: 400W 


K factor: 1/3


Peak efficiency: 96%


33.5 x 23.1 x 7.4mm


26g


50krad, 35MeV•cm2/mg


LEO Satellite, Product 2 of 4

LEO Satellite industry page
Eval board offer landing page

Vicor PRM2919 SM-ChiP™

PRM2919 regulator module


Non-isolated regulated


Input: 33V (30 – 36V)


Output: 25V (13.4 – 35V)


Power: 200W


Current: IOUT 7.69A


Peak efficiency: 97.5%


29.2 x 19.0 x 7.4mm


18.2g


50krad, 35MeV•cm2/mg


LEO Satellite, Product 3 of 4

LEO Satellite industry page
Eval board offer landing page

Vicor VTM2919 SM-ChiP™, K factor 1/32

VTM2919 0.8V, 150A voltage transformation module


Isolated fixed-ratio


Input: 25V (13.4 – 35V)


Output: 0.42 – 1.1V


Current: 150A


K factor: 1/32


Peak efficiency: 94.3%


29.2 x 19.0 x 4.9mm


13.3g


50krad, 35MeV•cm2/mg


LEO Satellite, Product 4 of 4

LEO Satellite industry page

Vicor VTM2919 SM-ChiP K factor 1/8

VTM2919 3.3V, 50A voltage transformation module


Isolated fixed-ratio


Input: 25V (16 – 32V)


Output: 2 – 3.8V


Current: 50A


K factor: 1/8


Peak efficiency: 94%


29.2 x 19.0 x 5.5mm


11g


50krad, 35MeV•cm2/mg