Skip to main content

BCM® Bus Converter Module

Fixed ratio bus converters

Bus Converters are high-density, high-efficiency, fixed ratio (non-regulating) isolated DC-DC converter modules. BCMs are available in ChiP or a Vicor Integrated Adapter (VIA) package which simplifies cooling as well as providing integrated PMBus control, EMI filtering, and transient protection. The family extends from 800V to 48V inputs with various K factors to suit a wide range of applications and markets. Based on our proprietary Sine-Amplitude Converter topology, high voltage BCM ChiPs are able to reach peak efficiencies of 98% and achieve power densities up to 2,400W/in³. These flexible modules can be easily paralleled into high power arrays and outputs can be put in series to achieve a higher VOUT. BCMs are inherently bidirectional and also allow designers to reduce the amount of bulk capacitance needed at the load by effectively ‘reflecting’ the capacitance across the module based on the specified K factor.

MIL-COTS versions are also available and operate from MIL-STD-704E/F 270V and deliver an isolated 25.0 – 50.0V, 30.0 – 41.25V, or 38.3 – 55.0V output.

Vicor fixed-ratio bus converters are powering many of today’s world changing innovations in electric planes, maritime communication UAVs, and risky underwater ROV explorations.

Vicor BCM Bus Converter Product Family Image

Filter Products

0 Products
Viewing
25
25 50 100
of   ###
of  
Image Part Number Datasheet Input (V) Output (V) Output Current (A) K Factor Control Interface Mounting Reverse Operation Max Capacitance Temperature Dimensions mm Dimensions in. Package Add to cart / view details
Part Number: Input (V):
36 - 60
Output (V):
6 - 10
Output Current (A):
150.0
K Factor:
1/6
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
6000
Temperature:
-40 to 100°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.402 x 0.990 x 0.284in
Package:
2361 ChiP
View Details
Part Number: Input (V):
36 - 60
Output (V):
6 - 10
Output Current (A):
150.0
K Factor:
1/6
Control Interface:
Digital
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
6000
Temperature:
-40 to 100°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.402 x 0.990 x 0.284in
Package:
2361 ChiP
View Details
Part Number: Input (V):
36 - 60
Output (V):
9 - 15
Output Current (A):
130.0
K Factor:
1/4
Control Interface:
Digital
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
3000
Temperature:
-40 to 100°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.402 x 0.990 x 0.284in
Package:
2361 ChiP
View Details
Part Number: Input (V):
36 - 60
Output (V):
9 - 15
Output Current (A):
130.0
K Factor:
1/4
Control Interface:
Reverse Analog
Mounting:
Through Hole
Reverse Operation:
Yes
Max Capacitance:
3000
Temperature:
-40 to 100°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.402 x 0.990 x 0.284in
Package:
2361 ChiP
View Details
Part Number: Input (V):
36 - 60
Output (V):
9 - 15
Output Current (A):
130.0
K Factor:
1/4
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
3000
Temperature:
-40 to 100°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.402 x 0.990 x 0.284in
Package:
2361 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
125.0
K Factor:
1/32
Control Interface:
PM Bus
Mounting:
Chassis Mount
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-40 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
125.0
K Factor:
1/32
Control Interface:
PM Bus
Mounting:
Board Mount Short Pin
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-20 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
125.0
K Factor:
1/32
Control Interface:
PM Bus
Mounting:
Board Mount Short Pin
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-40 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
125.0
K Factor:
1/32
Control Interface:
PM Bus
Mounting:
Board Mount Long Pin
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-40 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
125.0
K Factor:
1/32
Control Interface:
PM Bus
Mounting:
Board Mount Long Pin
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-20 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
125.0
K Factor:
1/32
Control Interface:
PM Bus
Mounting:
Chassis Mount
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-20 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
125.0
K Factor:
1/32
Control Interface:
Digital
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-55 to 125°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.402 x 0.990 x 0.284in
Package:
2361 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
125.0
K Factor:
1/32
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-40 to 100°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.402 x 0.990 x 0.284in
Package:
2361 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
125.0
K Factor:
1/32
Control Interface:
Digital
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-40 to 100°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.402 x 0.990 x 0.284in
Package:
2361 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
125.0
K Factor:
1/32
Control Interface:
Reverse Analog
Mounting:
Through Hole
Reverse Operation:
Yes
Max Capacitance:
1000
Temperature:
-40 to 100°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.402 x 0.990 x 0.284in
Package:
2361 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
125.0
K Factor:
1/32
Control Interface:
Reverse Digital
Mounting:
Through Hole
Reverse Operation:
Yes
Max Capacitance:
1000
Temperature:
-40 to 100°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.402 x 0.990 x 0.284in
Package:
2361 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
125.0
K Factor:
1/32
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-55 to 125°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.402 x 0.990 x 0.284in
Package:
2361 ChiP
View Details
Part Number: Input (V):
38 - 55
Output (V):
2.4 - 3.4
Output Current (A):
80.0
K Factor:
1/16
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
16000
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
68.0
K Factor:
1/32
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-55 to 125°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.402 x 0.990 x 0.284in
Package:
2361 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
68.0
K Factor:
1/32
Control Interface:
Digital
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-55 to 125°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.402 x 0.990 x 0.284in
Package:
2361 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
68.0
K Factor:
1/32
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-40 to 100°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.402 x 0.990 x 0.284in
Package:
2361 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
68.0
K Factor:
1/32
Control Interface:
Digital
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-40 to 100°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.402 x 0.990 x 0.284in
Package:
2361 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
68.0
K Factor:
1/32
Control Interface:
Reverse Analog
Mounting:
Through Hole
Reverse Operation:
Yes
Max Capacitance:
1000
Temperature:
-40 to 100°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.402 x 0.990 x 0.284in
Package:
2361 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
31.1 - 51.2
Output Current (A):
65.0
K Factor:
1/8
Control Interface:
PM Bus
Mounting:
Chassis Mount
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
61.33 x 35.35 x 7.42mm
Dimensions in.:
2.415 x 1.392 x 0.292in
Package:
6135 CM-ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
16.3 - 25.6
Output Current (A):
62.5
K Factor:
1/16
Control Interface:
PM Bus
Mounting:
Board Mount Short Pin
Reverse Operation:
Yes
Max Capacitance:
1000
Temperature:
-20 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
260 - 410
Output (V):
16.3 - 25.6
Output Current (A):
62.5
K Factor:
1/16
Control Interface:
PM Bus
Mounting:
Board Mount Long Pin
Reverse Operation:
Yes
Max Capacitance:
1000
Temperature:
-40 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
260 - 410
Output (V):
16.3 - 25.6
Output Current (A):
62.5
K Factor:
1/16
Control Interface:
PM Bus
Mounting:
Chassis Mount
Reverse Operation:
Yes
Max Capacitance:
1000
Temperature:
-20 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
260 - 410
Output (V):
16.3 - 25.6
Output Current (A):
62.5
K Factor:
1/16
Control Interface:
PM Bus
Mounting:
Chassis Mount
Reverse Operation:
Yes
Max Capacitance:
1000
Temperature:
-40 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
260 - 410
Output (V):
16.3 - 25.6
Output Current (A):
62.5
K Factor:
1/16
Control Interface:
PM Bus
Mounting:
Board Mount Short Pin
Reverse Operation:
Yes
Max Capacitance:
1000
Temperature:
-40 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
260 - 410
Output (V):
16.3 - 25.6
Output Current (A):
62.5
K Factor:
1/16
Control Interface:
PM Bus
Mounting:
Board Mount Long Pin
Reverse Operation:
Yes
Max Capacitance:
1000
Temperature:
-20 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
260 - 410
Output (V):
16.3 - 25.6
Output Current (A):
62.5
K Factor:
1/16
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-40 to 100°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.402 x 0.990 x 0.284in
Package:
2361 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
16.3 - 25.6
Output Current (A):
62.5
K Factor:
1/16
Control Interface:
Digital
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-40 to 100°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.402 x 0.990 x 0.284in
Package:
2361 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
16.3 - 25.6
Output Current (A):
62.5
K Factor:
1/16
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-55 to 125°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.402 x 0.990 x 0.284in
Package:
2361 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
16.3 - 25.6
Output Current (A):
62.5
K Factor:
1/16
Control Interface:
Reverse Analog
Mounting:
Through Hole
Reverse Operation:
Yes
Max Capacitance:
1000
Temperature:
-40 to 100°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.402 x 0.990 x 0.284in
Package:
2361 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
16.3 - 25.6
Output Current (A):
62.5
K Factor:
1/16
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-40 to 100°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.402 x 0.990 x 0.284in
Package:
2361 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
16.3 - 25.6
Output Current (A):
62.5
K Factor:
1/16
Control Interface:
Digital
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-40 to 100°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.402 x 0.990 x 0.284in
Package:
2361 ChiP
View Details
Part Number: Input (V):
38 - 55
Output (V):
3.2 - 4.6
Output Current (A):
53.0
K Factor:
1/12
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
9100
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
3.2 - 4.6
Output Current (A):
53.0
K Factor:
1/12
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
9100
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
4.8 - 6.9
Output Current (A):
47.0
K Factor:
1/8
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
4000
Temperature:
-55 to 125°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
4.8 - 6.9
Output Current (A):
47.0
K Factor:
1/8
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
4000
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
4.8 - 6.9
Output Current (A):
47.0
K Factor:
1/8
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
4000
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
4.8 - 6.9
Output Current (A):
47.0
K Factor:
1/8
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
4000
Temperature:
-55 to 125°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
400 - 700
Output (V):
25 - 43.7
Output Current (A):
40.0
K Factor:
1/16
Control Interface:
PM Bus
Mounting:
Board Mount Short Pin
Reverse Operation:
No
Max Capacitance:
470
Temperature:
-40 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
400 - 700
Output (V):
25 - 43.7
Output Current (A):
40.0
K Factor:
1/16
Control Interface:
PM Bus
Mounting:
Board Mount Short Pin
Reverse Operation:
No
Max Capacitance:
470
Temperature:
-20 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
400 - 700
Output (V):
25 - 43.7
Output Current (A):
40.0
K Factor:
1/16
Control Interface:
PM Bus
Mounting:
Board Mount Long Pin
Reverse Operation:
No
Max Capacitance:
470
Temperature:
-20 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
400 - 700
Output (V):
25 - 43.7
Output Current (A):
40.0
K Factor:
1/16
Control Interface:
PM Bus
Mounting:
Board Mount Long Pin
Reverse Operation:
No
Max Capacitance:
470
Temperature:
-40 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
400 - 700
Output (V):
25 - 43.7
Output Current (A):
40.0
K Factor:
1/16
Control Interface:
PM Bus
Mounting:
Chassis Mount
Reverse Operation:
No
Max Capacitance:
470
Temperature:
-20 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
400 - 700
Output (V):
25 - 43.7
Output Current (A):
40.0
K Factor:
1/16
Control Interface:
PM Bus
Mounting:
Chassis Mount
Reverse Operation:
No
Max Capacitance:
470
Temperature:
-40 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
400 - 700
Output (V):
25 - 43.7
Output Current (A):
40.0
K Factor:
1/16
Control Interface:
PM Bus
Mounting:
Chassis Mount
Reverse Operation:
No
Max Capacitance:
470
Temperature:
-55 to 125°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
400 - 700
Output (V):
25 - 43.7
Output Current (A):
40.0
K Factor:
1/16
Control Interface:
PM Bus
Mounting:
Board Mount Long Pin
Reverse Operation:
No
Max Capacitance:
470
Temperature:
-55 to 125°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
400 - 700
Output (V):
25 - 43.7
Output Current (A):
40.0
K Factor:
1/16
Control Interface:
PM Bus
Mounting:
Board Mount Short Pin
Reverse Operation:
No
Max Capacitance:
470
Temperature:
-55 to 125°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
38 - 55
Output (V):
6.3 - 9.2
Output Current (A):
36.0
K Factor:
1/6
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
2300
Temperature:
-55 to 125°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
6.3 - 9.2
Output Current (A):
36.0
K Factor:
1/6
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
2300
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
6.3 - 9.2
Output Current (A):
36.0
K Factor:
1/6
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
2300
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
260 - 410
Output (V):
32.5 - 51.3
Output Current (A):
35.0
K Factor:
1/8
Control Interface:
PM Bus
Mounting:
Chassis Mount
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
260 - 410
Output (V):
32.5 - 51.3
Output Current (A):
35.0
K Factor:
1/8
Control Interface:
PM Bus
Mounting:
Board Mount Short Pin
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
260 - 410
Output (V):
32.5 - 51.3
Output Current (A):
35.0
K Factor:
1/8
Control Interface:
PM Bus
Mounting:
Board Mount Long Pin
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-20 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
260 - 410
Output (V):
32.5 - 51.3
Output Current (A):
35.0
K Factor:
1/8
Control Interface:
PM Bus
Mounting:
Chassis Mount
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-20 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
260 - 410
Output (V):
32.5 - 51.3
Output Current (A):
35.0
K Factor:
1/8
Control Interface:
PM Bus
Mounting:
Board Mount Short Pin
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-20 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
260 - 410
Output (V):
32.5 - 51.3
Output Current (A):
35.0
K Factor:
1/8
Control Interface:
PM Bus
Mounting:
Board Mount Long Pin
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
35.0
K Factor:
1/8
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-55 to 125°C
Dimensions mm:
63.34 x 22.80 x 7.21mm
Dimensions in.:
2.494 x 0.898 x 0.284in
Package:
6123 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
35.0
K Factor:
1/8
Control Interface:
Digital
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-55 to 125°C
Dimensions mm:
63.34 x 22.80 x 7.21mm
Dimensions in.:
2.494 x 0.898 x 0.284in
Package:
6123 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
35.0
K Factor:
1/8
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
63.34 x 22.80 x 7.21mm
Dimensions in.:
2.494 x 0.898 x 0.284in
Package:
6123 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
35.0
K Factor:
1/8
Control Interface:
Digital
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
63.34 x 22.80 x 7.21mm
Dimensions in.:
2.494 x 0.898 x 0.284in
Package:
6123 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
35.0
K Factor:
1/8
Control Interface:
Reverse Digital
Mounting:
Through Hole
Reverse Operation:
Yes
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
63.34 x 22.80 x 7.21mm
Dimensions in.:
2.494 x 0.898 x 0.284in
Package:
6123 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
35.0
K Factor:
1/8
Control Interface:
Reverse Analog
Mounting:
Through Hole
Reverse Operation:
Yes
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
63.34 x 22.80 x 7.21mm
Dimensions in.:
2.494 x 0.898 x 0.284in
Package:
6123 ChiP
View Details
Part Number: Input (V):
500 - 800
Output (V):
31.2 - 50
Output Current (A):
35.0
K Factor:
1/16
Control Interface:
PM Bus
Mounting:
Chassis Mount
Reverse Operation:
No
Max Capacitance:
470
Temperature:
-40 to 100°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
500 - 800
Output (V):
31.2 - 50
Output Current (A):
35.0
K Factor:
1/16
Control Interface:
PM Bus
Mounting:
Board Mount Short Pin
Reverse Operation:
No
Max Capacitance:
470
Temperature:
-55 to 125°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
500 - 800
Output (V):
31.2 - 50
Output Current (A):
35.0
K Factor:
1/16
Control Interface:
PM Bus
Mounting:
Board Mount Long Pin
Reverse Operation:
No
Max Capacitance:
470
Temperature:
-55 to 125°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
500 - 800
Output (V):
31.2 - 50
Output Current (A):
35.0
K Factor:
1/16
Control Interface:
PM Bus
Mounting:
Chassis Mount
Reverse Operation:
No
Max Capacitance:
470
Temperature:
-55 to 125°C
Dimensions mm:
110.60 x 35.50 x 9.40mm
Dimensions in.:
4.35 x 1.40 x 0.37in
Package:
4414 VIA
View Details
Part Number: Input (V):
200 - 400
Output (V):
25 - 50
Output Current (A):
30.0
K Factor:
1/8
Control Interface:
Reverse Digital
Mounting:
Through Hole
Reverse Operation:
Yes
Max Capacitance:
200
Temperature:
-55 to 125°C
Dimensions mm:
63.34 x 22.80 x 7.21mm
Dimensions in.:
2.494 x 0.898 x 0.284in
Package:
6123 ChiP
View Details
Part Number: Input (V):
200 - 400
Output (V):
25 - 50
Output Current (A):
30.0
K Factor:
1/8
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
Yes
Max Capacitance:
200
Temperature:
-55 to 125°C
Dimensions mm:
63.34 x 22.80 x 7.21mm
Dimensions in.:
2.494 x 0.898 x 0.284in
Package:
6123 ChiP
View Details
Part Number: Input (V):
200 - 400
Output (V):
25 - 50
Output Current (A):
30.0
K Factor:
1/8
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
Yes
Max Capacitance:
200
Temperature:
-40 to 100°C
Dimensions mm:
63.34 x 22.80 x 7.21mm
Dimensions in.:
2.494 x 0.898 x 0.284in
Package:
6123 ChiP
View Details
Part Number: Input (V):
200 - 400
Output (V):
25 - 50
Output Current (A):
30.0
K Factor:
1/8
Control Interface:
Reverse Analog
Mounting:
Through Hole
Reverse Operation:
Yes
Max Capacitance:
200
Temperature:
-40 to 100°C
Dimensions mm:
63.34 x 22.80 x 7.21mm
Dimensions in.:
2.494 x 0.898 x 0.284in
Package:
6123 ChiP
View Details
Part Number: Input (V):
200 - 400
Output (V):
25 - 50
Output Current (A):
30.0
K Factor:
1/8
Control Interface:
Reverse Analog
Mounting:
Through Hole
Reverse Operation:
Yes
Max Capacitance:
200
Temperature:
-55 to 125°C
Dimensions mm:
63.34 x 22.80 x 7.21mm
Dimensions in.:
2.494 x 0.898 x 0.284in
Package:
6123 ChiP
View Details
Part Number: Input (V):
38 - 55
Output (V):
9.5 - 13.8
Output Current (A):
30.0
K Factor:
1/4
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-55 to 125°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
9.5 - 13.8
Output Current (A):
30.0
K Factor:
1/4
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
9.5 - 13.8
Output Current (A):
30.0
K Factor:
1/4
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
330 - 365
Output (V):
10.3 - 11.4
Output Current (A):
28.5
K Factor:
1/32
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
1200
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
330 - 365
Output (V):
10.3 - 11.4
Output Current (A):
28.5
K Factor:
1/32
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
1200
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
360 - 400
Output (V):
11.2 - 12.5
Output Current (A):
27.3
K Factor:
1/32
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
360 - 400
Output (V):
11.2 - 12.5
Output Current (A):
27.3
K Factor:
1/32
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
1000
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
330 - 365
Output (V):
11.8 - 13
Output Current (A):
26.0
K Factor:
1/28
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
1200
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
25.7
K Factor:
1/8
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-55 to 125°C
Dimensions mm:
63.34 x 22.80 x 7.21mm
Dimensions in.:
2.494 x 0.898 x 0.284in
Package:
6123 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
25.7
K Factor:
1/8
Control Interface:
Digital
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-55 to 125°C
Dimensions mm:
63.34 x 22.80 x 7.21mm
Dimensions in.:
2.494 x 0.898 x 0.284in
Package:
6123 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
25.7
K Factor:
1/8
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
63.34 x 22.80 x 7.21mm
Dimensions in.:
2.494 x 0.898 x 0.284in
Package:
6123 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
25.7
K Factor:
1/8
Control Interface:
Digital
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
63.34 x 22.80 x 7.21mm
Dimensions in.:
2.494 x 0.898 x 0.284in
Package:
6123 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
25.7
K Factor:
1/8
Control Interface:
Reverse Analog
Mounting:
Through Hole
Reverse Operation:
Yes
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
63.34 x 22.80 x 7.21mm
Dimensions in.:
2.494 x 0.898 x 0.284in
Package:
6123 ChiP
View Details
Part Number: Input (V):
38 - 55
Output (V):
7.6 - 11
Output Current (A):
25.0
K Factor:
1/5
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
1600
Temperature:
-55 to 125°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
7.6 - 11
Output Current (A):
25.0
K Factor:
1/5
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
1600
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
7.6 - 11
Output Current (A):
25.0
K Factor:
1/5
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
1600
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
16.9
K Factor:
1/8
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-55 to 125°C
Dimensions mm:
63.34 x 22.80 x 7.21mm
Dimensions in.:
2.494 x 0.898 x 0.284in
Package:
6123 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
16.9
K Factor:
1/8
Control Interface:
Digital
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-55 to 125°C
Dimensions mm:
63.34 x 22.80 x 7.21mm
Dimensions in.:
2.494 x 0.898 x 0.284in
Package:
6123 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
16.9
K Factor:
1/8
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
63.34 x 22.80 x 7.21mm
Dimensions in.:
2.494 x 0.898 x 0.284in
Package:
6123 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
16.9
K Factor:
1/8
Control Interface:
Digital
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
63.34 x 22.80 x 7.21mm
Dimensions in.:
2.494 x 0.898 x 0.284in
Package:
6123 ChiP
View Details
Part Number: Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
16.9
K Factor:
1/8
Control Interface:
Reverse Analog
Mounting:
Through Hole
Reverse Operation:
Yes
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
63.34 x 22.80 x 7.21mm
Dimensions in.:
2.494 x 0.898 x 0.284in
Package:
6123 ChiP
View Details
Part Number: Input (V):
38 - 55
Output (V):
12.7 - 18.3
Output Current (A):
15.0
K Factor:
1/3
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
600
Temperature:
-55 to 125°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
12.7 - 18.3
Output Current (A):
15.0
K Factor:
1/3
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
600
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
12.7 - 18.3
Output Current (A):
15.0
K Factor:
1/3
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
600
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
19 - 27.5
Output Current (A):
12.5
K Factor:
1/2
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
300
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
19 - 27.5
Output Current (A):
12.5
K Factor:
1/2
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
300
Temperature:
-55 to 125°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
19 - 27.5
Output Current (A):
12.5
K Factor:
1/2
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
300
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
19 - 27.5
Output Current (A):
12.5
K Factor:
1/2
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
300
Temperature:
-55 to 125°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
9.5 - 13.8
Output Current (A):
10.0
K Factor:
1/4
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
500
Temperature:
-40 to 100°C
Dimensions mm:
22.0 x 16.5 x 6.70mm
Dimensions in.:
0.866 x 0.650 x 0.265in
Package:
Half Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
25.3 - 36.7
Output Current (A):
9.4
K Factor:
2/3
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-55 to 125°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
25.3 - 36.7
Output Current (A):
9.4
K Factor:
2/3
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
25.3 - 36.7
Output Current (A):
9.4
K Factor:
2/3
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
330 - 365
Output (V):
41.3 - 45.6
Output Current (A):
7.7
K Factor:
1/8
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
330 - 365
Output (V):
41.3 - 45.6
Output Current (A):
7.7
K Factor:
1/8
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
360 - 400
Output (V):
45 - 50
Output Current (A):
7.05
K Factor:
1/8
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
360 - 400
Output (V):
45 - 50
Output Current (A):
7.05
K Factor:
1/8
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
240 - 330
Output (V):
30 - 41.2
Output Current (A):
7.3
K Factor:
1/8
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-55 to 125°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
38 - 55
Output Current (A):
6.25
K Factor:
1
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-55 to 125°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
38 - 55
Output Current (A):
6.25
K Factor:
1
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
38 - 55
Output (V):
38 - 55
Output Current (A):
6.25
K Factor:
1
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
100
Temperature:
-40 to 100°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
200 - 330
Output (V):
33.4 - 55.1
Output Current (A):
6.25
K Factor:
1/6
Control Interface:
Analog
Mounting:
J-Lead
Reverse Operation:
No
Max Capacitance:
50
Temperature:
-55 to 125°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details
Part Number: Input (V):
200 - 330
Output (V):
33.4 - 55.1
Output Current (A):
6.25
K Factor:
1/6
Control Interface:
Analog
Mounting:
Through Hole
Reverse Operation:
No
Max Capacitance:
50
Temperature:
-55 to 125°C
Dimensions mm:
32.50 x 22.0 x 6.70mm
Dimensions in.:
1.280 x 0.866 x 0.265in
Package:
Full Chip
View Details

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Features and Benefits

Features and benefits

High efficiency

High efficiency of up to 98%

High power density

High power density of up to 2,735W/in3

Parallel capability for higher power arrays

Parallel capability for higher power arrays

Thermally-adept VIA housing

Thermally-adept VIA housing

Resources

Full-Chip Half-Chip Full-Chip High Voltage 6123, 2361 High Voltage 4414 VIA High Voltage / Ultra High Voltage 3814 VIA Low Voltage 6123, 2361 Low Voltage 6135 CM-ChiP
  • Full Chip J-lead Product Outline Drawing
    PDF DXF
  • Full Chip Through-Hole Product Outline Drawing
    PDF DXF
  • 6123 ChiP Through-Hole Product Outline Drawing
    PDF DXF
  • 6123 ChiP High Current Package (Pins on the long side)Through-Hole Product Outline Drawing
    PDF DXF
  • 3814 VIA Package Chassis Mount Outline Drawing
    PDF DXF
  • 3814 VIA Package Board Mount Outline Drawing
    PDF DXF
  • 4414 VIA Package Chassis Mount Outline Drawing
    PDF DXF
  • 4414 VIA Package Board Mount Outline Drawing
    PDF DXF
  • Full Chip J-lead Product 3-D Model Drawing
    IGS STP
  • Full Chip Through-Hole 3-D Model Drawing
    IGS STP
  • 6123 ChiP Through-Hole Product 3-D Model Drawing
    IGS STP
  • 6123 ChiP High Current (Pins on the long side)Through-Hole Product 3-D Model Drawing
    IGS STP
  • 3814 VIA Chassis Mount 3-D Model Drawing
    IGS STP
  • 3814 VIA Board Mount Short Pin 3-D Model Drawing
    IGS STP
  • 3814 VIA Board Mount Long Pin 3-D Model Drawing
    IGS STP
  • 4414 VIA Chassis Mount 3-D Model Drawing
    IGS STP
  • 4414 VIA Board Mount Short Pins with communication 3-D Model Drawing
    IGS STP
  • 4414 VIA Board Mount Long Pins with communication 3-D Model Drawing
    IGS STP
  • 4414 VIA Chassis Mount High Voltage 3-D Model Drawing
    IGS STP
  • 4414 VIA Board Mount Short Pins High Voltage 3-D Model Drawing
    IGS STP
  • 4414 VIA Board Mount Long Pins High Voltage 3-D Model Drawing
    IGS STP
  • 4414 VIA Chassis Mount High Current 3-D Model Drawing
    IGS STP
  • 4414 VIA Board Mount Short Pins High Current 3-D Model Drawing
    IGS STP
  • 4414 VIA Board Mount Long Pins High Current 3-D Model Drawing
    IGS STP
  • 4414 VIA Chassis Mount Ultra High Voltage 3-D Model Drawing
    IGS STP
  • 4414 VIA Board Mount Short Pins Ultra High Voltage 3-D Model Drawing
    IGS STP
  • 4414 VIA Board Mount Long Pins Ultra High Voltage 3-D Model Drawing
    IGS STP

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

MIL-COTS BCM

High-voltage bidirectional intermediate bus converter

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.