The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The MicroRAM output ripple attenuation module combines both active and passive filtering to achieve greater than 40dB of noise attenuation from 60Hz to 1MHz. The MicroRAM operates over a range of 3 – 30VDC, is available in either 20 or 30A models and is compatible with most manufacturers switching converters including Vicor's MI-200/MI-J00 and Maxi, Mini and Micro series DC-DC converters.
The MicroRAM's closed-loop architecture greatly improves load transient response and with dual mode control, insures precise point-of-load voltage regulation. The MicroRAM supports redundant and parallel operation with its integrated ORing diode function.
>40dB ripple attenuation from 60Hz to 1MHz
Environmental stress screening
Combined active and passive filtering
20 and 30 Ampere ratings
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Delivering higher power density and low noise for New Space applications
Patented power design techniques and architectures needed to deliver optimal power and low noise for space communications applications
Spaceships high current transponder powers on-orbit AI-driven communication
Smaller satellites with sophisticated computational capabilities is in demand. Learn how low-noise, AI-enabled power is driving creative new applications
Current multipliers: The obvious choice for powering AI processors and other demanding applications
AI processors need to handle low-voltage, high-current demand, which can cause power system bottlenecks. Learn how current multiplication can change that
Family of DC-DC converters providing high density, low noise, with advanced power processing
MIL output ripple attenuation module
Rugged output ripple attenuator for VI-200/VI-J00