Vicor introduces four new DC-DC converter ChiP modules
Vicor introduces four new DC-DC converter ChiP modules
The new entries in the extensive DCM™ family are available in the 3623(36 x 23mm) ChiP package with an unrivaled power density of 1,032W/in3. The new 80W DCM ChiPs, feature a wide-input voltage range of 9V to 75V and are available with nominal output voltages of 12V, 24V, 28V and 48V.
The DCM ChiP (Converter housed in Package™) is a DC-DC converter module that provides a proven, faster power system design option than alternate discrete solutions. DCMs operate from an unregulated, wide-range input to generate an isolated, regulated DC output. By utilizing a high frequency, zero-voltage switching (ZVS) topology, DCMs consistently deliver high efficiency across their entire input voltage range.
Broad use for defense and industrial applications
The new DCMs are used broadly across defense and industrial applications where tighter output voltage regulation is required. These applications include UAV, ground vehicle, radar, transportation and industrial controls. The DCM ChiPs are available in
Nominal Input Voltage |
Package | Input Voltage Range |
Output Voltage | ||||||||
3.3V | 5V | 12V | 12V | 15V | 24V | 28V | 36V | 48V | |||
24V | 3623 ChiP (1.5 x 0.8 x 0.2in) |
18 – 36V | 180W | 320W | 320W | 320W | 320W | 320W | 320W | ||
28V | 3623 ChiP (1.5 x 0.8 x 0.2in) |
16 – 50V | 120W | 180W | 320W | 320W | 320W | 320W | 320W | ||
30V | 3623 ChiP (1.5 x 0.8 x 0.2in) |
9 – 50V | 80W | 80W | 160W | 160W | 160W | 160W | 160W | ||
42V | 3623 ChiP (1.5 x 0.8 x 0.2in) |
9 – 75V | 80W | 80W | 80W | 80W | 80W | ||||
48V | 3623 ChiP (1.5 x 0.8 x 0.2in) |
36 – 75V | 160W | 320W | 320W | 320W | 320W | 320W | |||
100V | 3623 ChiP (1.5 x 0.8 x 0.2in) |
43 –154V | 80W | 120W | 240W | 240W | 240W | 240W | 240W | ||
270V | 4623 ChiP (1.8 x 0.8 x 0.2in) |
160 – 420V | 150W | 250W | 500W | 500W | 500W | 500W | 500W | ||
275V | 4623 ChiP (1.8 x 0.8 x 0.2in) |
120 – 420V | 110W | 190W | 375W | 375W | 375W | 375W | 375W | ||
300V | 4623 ChiP (1.8 x 0.8 x 0.2in) |
180/200 – 420V | 400W | 500W/ 600W | 600W | 500W | 500W |
Table 1 – Vicor's DCM Family – Items in green are new DCM ChiPs available in standard and enhanced VOUT regulation. Items in black have been previously announced.
Learn more about Vicor’s new DCMs
About Vicor Corporation
Vicor Corporation designs, develops, manufactures and markets modular power components and complete power systems based upon a portfolio of patented technologies. Headquartered in Andover, Massachusetts, Vicor sells its products to the power systems market, including enterprise and high performance computing, industrial equipment and automation, telecommunications and network infrastructure, vehicles and transportation, aerospace and defense. www.vicorpower.com
Vicor, Converter housed in Package and DCM are trademarks of Vicor Corporation.