Skip to main content
imageAltText
48V direct to low voltage conversion

Efficient, dense, cost-effective and reliable power delivery

Vicor 48V ecosystem 48V innovations

If more power is needed, consider 48V

Engineers are being constrained by 12V systems, which cannot support the higher power levels needed to deliver increasing levels of performance and functionality. As power increases, 12V busses become less efficient and consume more space and weight for cables to carry higher currents. 48V systems eliminate these inefficiencies by drastically reducing currents and power losses. Vicor enhanced 48V converters/regulators enable efficiencies, cost and size/weight performance comparable to 12V counterparts, while also providing more flexibility and solving the challenge of reducing power flow to the load effectively given cable, connector and/or PCB limitations. Vicor 48V architectures offer a substantial reduction in I2R losses and convert directly from 48V to the load voltage without first regulating to 12V, benefitting many industries including computing, automotive and battery testing.

Advantages of 48V architectures

Advantages of 48V architectures

Efficiency

16X reduction in I2R losses

Low capacitor volume

4X reduction in capacitor volume

Low weight

Low weight

High density

High density

Vicor 48V ecosystem from source to point-of-load

Isolated, Regulated DC‑DC

24,30,48,100,275,290,or 300VDC


High-Voltage Isolated, Fixed-Ratio DC-DC

270 or 28VDC



270 or 28VDC


Non-Isolated, Fixed-Ratio DC-DC

270 or 28VDC


Single-Phase, AC-DC (with PFC)
Three-Phase, AC-DC (L-L)

270 or 28VDC


48V Selv
48V Selv
Power-on-Package


270 or 28VDC

600A
Factorized power


270 or 28VDC

130A
Isolated regulated


270 or 28VDC

320W
Isolated regulated


270 or 28VDC

18A
Isolated fixed ratio


270 or 28VDC

130A
Non-Isolated regulated


10 - 12.5V

2,000W
Non-Isolated regulated
Non-Isolated regulated
Non-Isolated fixed ratio


270 or 28VDC

2,400W

Resources