DCM™シリーズ 非絶縁型DC-DCコンバータ
High-density power modules for bridging 48V and legacy 12V power buses
Vicor non-isolated, regulated DC-DC converter modules operate from a 40 – 60V input, generate a regulated 12V output, and are adjustable from 10V to 12.5V. They support up to 1000W and can be paralleled to attain higher power levels. They are complete converter solutions requiring minimal external components yielding even higher power density for the complete power delivery network. The DCM has established a new benchmark for power density with a low-height, surface mount Converter housed in Package (SM ChiP) resulting in a 6x reduction in size over a conventional converter. With Vicor proprietary high frequency switching technology, these modules deliver high efficiency over all line and load conditions. They can be used to establish a 12V bus or used with legacy, downstream point-of-load (PoL) converters, and are ideally suited for bridging 48V and legacy 12V power buses in Industrial, Aerospace & Defense, and High Performance Computing applications.
Vicor also manufactures DCM isolated, regulated DC-DC converters.
条件で絞り込む
製品番号 | Datasheet | 入力電圧 (V) | 出力電圧 (V) | 出力電力(W) | 最適化 | 実装方式 | 温度 | Dimensions mm | Dimensions in. | パッケージ | カートに入れる/詳細を見る | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
製品番号: | 入力電圧 (V): 54.0 (40.0 - 60.0) |
出力電圧 (V): 12.2 (10.0 - 12.5) |
出力電力(W): 1000.0 |
最適化: Array |
実装方式: Surface Mount |
温度: -40 to 125°C |
Dimensions mm: 36.70 x 17.30 x 5.20mm |
Dimensions in.: 1.444 x 0.681 x 0.204in |
パッケージ: 3717 SM-ChiP |
View Details | ||
製品番号: | 入力電圧 (V): 54.0 (40.0 - 60.0) |
出力電圧 (V): 12.2 (10.0 - 12.5) |
出力電力(W): 750.0 |
最適化: Array |
実装方式: Surface Mount |
温度: -40 to 125°C |
Dimensions mm: 36.70 x 17.30 x 5.20mm |
Dimensions in.: 1.444 x 0.681 x 0.204in |
パッケージ: 3717 SM-ChiP |
View Details | ||
パワーシステムデザイナー
特長と利点
特長と利点
最大出力 1000W
最大96%のピーク効率
高電力密度
PMBus® compatible telemetry
コンテンツ
- UKCA – The Electrical Equipment (Safety) Regulations 2016, SI 2016 No. 1101 and Restriction of Hazardous Substances SI 2012, No. 3032
- cTÜVus – EN 62368, UL 62368, CSA 62368
- CE Mark – Low Voltage Directive (2014/35/EU) and RoHS Recast Directive (2011/65/EU)
- CB Certificate – IEC 62368
- SM-ChiP DCM3717 CSA Cert
Promo Component
Related Products
関連製品
Factorized Power ソリューションとは、PRMとVTMの2つを組合わせることで、絶縁型DC-DCコンバータの機能を提供することです。