ディスクリートの電源ではなく電源モジュールが選ばれる理由とは
信頼性、スケーラビリティ、サイズと重量、電源設計に求められる専門知識などの要素を分析することで、2つの設計手法の違いを明確にし、モジュールで構成する電源システム設計の利点を抽出します。
非絶縁型バスアーキテクチャ(NBA) は、データセンターとスーパーコンピューティングシステムに必要なIBAの次世代技術です。Vicorのコンバータは、小型のパッケージで高効率変換を実現します。設計者はこれらのコンバータを使用して12V負荷を新しい48Vインフラストラクチャに統合したり、新しい48V機能を既存の12Vインフラストラクチャに導入できます。
40 – 60V
出力電圧:10 – 12.5V
出力電力:最大1000W
変換効率:96.5%
高さ:5.2mm
38 – 60V
出力電圧:0 – 2.3V
出力電力:最大200W
変換効率:最大97%
12VIN nominal (8 to 18VIN)
24VIN nominal (8 to 42VIN)
48VIN nominal (30 to 60VIN)
広い出力電圧範囲 (1 to 16V)
出力電流:最大 22A
変換効率:最大 98%
軽負荷と全負荷における高い効率性能
8 – 60V
出力電圧:10 – 54V
出力電力:最大 240W 連続
変換効率:98% 以上の効率
(スイッチング周波数>800 kHz)
ディスクリートの電源ではなく電源モジュールが選ばれる理由とは
信頼性、スケーラビリティ、サイズと重量、電源設計に求められる専門知識などの要素を分析することで、2つの設計手法の違いを明確にし、モジュールで構成する電源システム設計の利点を抽出します。
High-density power modules boost performance for a new generation of mobile robots
Minimizing size and weight are important in robotics design, but increasing power is essential for supporting new sensors, peripherals and features.
Optimizing high-density power design: modular vs. discrete
There are several important design variables to consider when evaluating the power module design process
Modular power delivery networks for UAVs
The key challenge we see facing engineers today is the demand for smaller, lighter-weight designs that deliver higher power