New SOSA aligned configurable power systems
A growing demand for high-density power solutions
高電力密度の需要の高まり
防衛産業の設計者が常に抱えている課題として、”SWaP-C” ―サイズ(Size)、重量(Weight)、電力(Power)、費用(Cost)―の削減に加えて、”C5ISR”―コマンド(Command)、制御(Control)、通信(Communications)、計算(Computing)、インテリジェンス(Intelligence)、監視(Surveillance)、偵察(Reconnaissance)―の性能向上が挙げられます。この課題の中で優先順位をつけた場合、要求されるアプリケーションの信頼性、費用、製品化までの時間的制約などに対応しながらも、電力密度と性能を向上させるソリューションが求められるでしょう。DC-DCコンバータの電力密度が大幅に増加すれば、サイズ検討や電力の重量予測にかかる時間を短縮できるため、設計者は 航空宇宙・防衛アプリケーションに必要な”C5ISR”の性能を向上させることに注力できるようになります。
Constantly innovating to deliver more power in less space
小さなスペースで大きな電力を供給
Vicorは、40年以上にわたって防衛産業用電源コンバータを提供してきた実績があります。その経験で得たロバスト性と信頼性によって、厳しいSWaP-C要件を満たす先進技術のMIL-COTSソリューションを提供し、電源業界の水準を引き上げてきました。高電力密度、軽量、低ノイズ、高信頼性の電源モジュールを製品ラインアップに揃え、防衛産業ではSWaP-Cに最適化したソリューションを生み出しています。一例として、絶縁型DC-DCコンバータ DCM™ シリーズが挙げられます。ChiPパッケージとVIAパッケージを用いたソリュージョンは、ブリックパッケージを用いたソリューションと比較すると、体積あたりの電力密度が約2.5倍、重量あたりの電力密度が3倍以上も向上することが可能です。
Vicorソリューションの利点
Vicorソリューションの利点
小さな実装面積
軽量
低ノイズ
高信頼性
Award-winning supplier
Outstanding Quality Award 2017
Silver Supplier Award 2022
Supplier Excellence Award 2018

Technology Innovators Award 2020
航空宇宙・防衛アプリケーション

High-efficiency, high-density DCM DC-DC converters double the internal bus power and keep the aircraft as light as possible
High-performance modules provide a well-regulated 48V at more than 1kW to enable higher peak RF output power
High voltage tethers allow for greater tether lengths, use smaller and lighter cabling and significantly reduce I2R losses
Flexible, capable power delivery supports more functionality and affords UAVs increased payload and longer runtime
Smaller, more efficient power solutions enable improved counter measure capabilities
アプリケーション事例
Vicorは、30年以上にわたり航空宇宙・防衛用電源コンバータを提供してきた実績があります。過去の実績はこちら

Tethered underwater ROV
DC-DC transformer facilitates implementation of longer tether

Pod-mounted power supply
VITA 62 increases existing power specs necessary for aircraft pod-mounted power supply

Electric-powered aviation
High-efficiency, scalable power components enable a fully electric propulsion system
UAVs
Sea
Airborne
Airborne infrared countermeasures
Pulsed energy demands of countermeasures are averaged out to avoid system interference
Helicopter gearbox
MIL-STD power components withstand mechanical stresses caused by vibration and acceleration
Airborne electronic countermeasures
Low levels of conducted and radiated EMI enable detection of signals outside the aircraft
Airborne thermal imaging
Lightweight and small-sized power solution supports increased power and complexity
Direct infrared countermeasures
Optical circuitry runs cooler while meeting stringent EMI specs
Ground
Armored multi-purpose vehicle
Multiple power supplies paralleled together provided 9kW high-output power
Unmanned autonomous vehicle
Different power requirements are handled so that UAVs adapt to different required payloads
Signal detection and identification
Improved efficiency of the power supply allows high temp operation in RF signal intelligence
Satellite
航空宇宙・防衛アプリケーション向け電源モジュール
VPX システム

VPX システム
入力電圧: 18 – 42V, 18 – 45V, 220 – 320V
出力電圧: 28, 12, 5, 3.3, -12V
出力電力: 3U 750W, 6U 1000W
最大出力はカードエッジ温度85℃まで可能
3.9 x 6.6 x 0.95in 他
絶縁型レギュレータ DC-DCコンバータ

絶縁 レギュレータ
入力電圧: 28, 30, 270V
出力電圧: 3.3, 5, 12, 15, 24, 28, 48V
出力電力: 最大1300W
効率: 最大96%
0.98 x 0.90 x 0.28in 他

絶縁 レギュレータ
入力電圧: 14 – 50V, 38 – 55V
出力電圧: 1.08 – 50V
出力電流: 最大80A
効率: 最大96.5%
各 22.0 x 16.5 x 6.7mm 他
非絶縁型レギュレータ

非絶縁 レギュレータ
入力電圧: 12V (8 – 18V), 24V (8 – 42V), 48V (30 – 60V)
出力電圧: 2.2-16V
出力電流: 最大22A
ピーク効率: 最大 98%
10.0 x 10.0 x 2.56mm 他
絶縁型電圧変換比固定

絶縁 電圧変換比固定
入力電圧: 200 – 400V, 400 – 700V, 500 – 800V
出力電流: 最大35A
効率: 最大98%
1.28 x 0.86 x 0.26in 他