VITA62 3U Evaluation Board
VITA 62 準拠コンバータ / SOSA 準拠電源 / 電源システム
Leveraging the benefits of our DC-DC converter technology and modular building blocks, Vicor offers a range of standard and modified-standard VPX power systems for use in compact enclosures and space-constrained airborne and vehicle environments where temperature, shock and vibration conditions can be severe. There are 3U and 6U models available which are compliant to the VITA 62 standard, along with SOSA aligned models. The current products are available 3-Phase ACIN, 270VIN, and 28VIN, and are capable of providing one to six user-configurable outputs, with voltages from 2VDC to 48VDC. Standard features such as wide output trimming / programming, current limiting, remote sense, reverse polarity protection, logic enable / disable are available. Products meet relevant standards, including MIL-STD-810F environments, MIL-STD-461E EMI, MIL-STD-1275A B and D, MIL-STD-704D/E/F transient compliance and MIL-STD-1399A, shock and vibration in conformance with MIL-STD-901D.

18 – 45VDC
220 – 320VDC
+12V@ 40A
+5V @ 30A
+3.3V @ 20A
+3.3V @ 6A
+12V @ 1A
-12V @ 1A
600W total power
Full power to 85°C (at card edge)
パッケージ サイズ:3U (3.937 x 6.634 x 0.951in)

10 – 45V
18 – 45V
電力:
最大800W
3U Open VPX power supply
Conduction cooled
I2C IPMI 46.11 monitoring and control
Input voltage reverse‑polarity protection
Remote voltage sensing for +12V and +3.3V auxiliary
Parallel operation capable with proprietary wireless current sharing
Overcurrent, overvoltage and overtemperature protections
IPC-A-610 Class 3 No aluminum electrolytic capacitors
Enable, inhibit, system reset and power fail controls
Meets military standard compliance:
MIL-STD-704F
MIL-STD-461G
MIL-STD-810G
MIL-STD-1275E
RTCA/DO-160G
パワーシステムデザイナー
コンテンツ
設計エンジニア向けコンテンツ

航空宇宙・防衛:エッジコンピューティングに必要な電力供給をSWaP(サイズ・重力・消費電力)の制約下で実現
Standardizing MILCOTS for VPX. Explore how Vicor is exceeds today's need for rugged power supplies that deliver the power while being optimized for size and weight

VITA 62 increases existing power specs necessary for aircraft pod-mounted power supply
Upgrade to VITA 62 compliant system required more power
DC MegaPAC™ DC-DC switcher