Skip to main content

Get the free eMobility eBook: Extend runtime with high density power conversion.  DOWNLOAD NOW

High density power conversion
Compact, efficient power delivery to help extend runtime

High power density icon

高電力密度

High efficiency icon

優れた熱マネジメントで高効率

Scalable icon

高速な過渡応答

EMI icon

低EMI

48V給電に最適な高性能電源モジュール

Vicor BCM6135, NBM 2317 and DCM4623

数kWを小さなスペースで実現

Vicor high performance power modules require dramatically less space than traditional discrete power solutions while providing high efficiency and power density. This enables longer uptime for recreation vehicles and productivity for commercial vehicles without sacrificing any features.

Vicor simple power delivery network with anatomy of power module

先進の48V電源アーキテクチャ

By adopting the modular approach power modules can be paralleled or swapped, allowing designs to accommodate new loads or changes in power. This enables easy scaling to meet different power needs without a complete redesign, allowing for easy customization and aftermarket additions to vehicles.

高速な過渡応答

The ability to rapidly respond to changing load demands is crucial in EVs, especially during acceleration, braking, and other dynamic driving conditions. Vicor modules excel in this regard, ensuring smooth and efficient power delivery, optimizing energy usage.

速く実装できる電源ソリューション

電源モジュールはテストして規格認証を受けているため、素早く電力供給ネットワーク を構成することができます。新しくディスクリート部品で設計するときに必要となるテスト・認証のための時間と労力は必要ありません。これにより、お客様はより早く市場に参入でき、競合他社に対して明らかに優位となります。

電力供給ネットワーク (PDN)

Vicor power delivery network for HV eMobility 48V bus

Isolated, high-density BCM fixed-ratio converters safely and reliably convert a high voltage input into standard safety extra low voltage (SELV) 48Vbus output voltages to power 48V loads. BCMs are parallelable to achieve the power level necessary to support all the vehicle’s accessory loads. Vicor DCM4623 DC-DC converter modules convert high voltage batteries to efficiently power 12V vehicle loads such as ABS. Vicor power modules excel in both efficiency and power density, crucial factors for maximizing range and minimizing charging times in LEV. Their compact footprint allows for optimized packaging within the vehicle's limited space, while their high reliability ensures long-term performance and durability. Their soft-switching topologies allow for DC-DC voltage transformation without the generation of harmonics, high-frequency components that are often very difficult to filter. Additionally, the high-frequency operation allows for a reduction in the size of the EMI filter components.

BCM family page

BCM 中間バスコンバータ


絶縁 電圧変換比固定


入力電圧: 800 – 48V


出力電圧: 2.4 – 55.0V


出力電流: 最大150A


効率: 最大98%


22.0 x 16.5 x 6.7mm  他


Go to the family page

DCM DC-DCコンバータ


絶縁 レギュレータ


入力電圧: 9 – 420V


出力電圧: 3.3, 5, 12, 13.8, 15, 24, 28, 36, 48V


出力電力: 最大1300W


効率: 最大96%


24.8 x 22.8 x 7.21mm 他


コンテンツ