Skip to main content

Get the free eMobility eBook: Extend runtime with high density power conversion.  DOWNLOAD NOW

Case study: Autonomous electric shuttle

Advanced power module packaging optimizes available power, reliability and safety

product-table-datasheet-icon-default.svgPDF

お客様の課題

Low-voltage (48V) autonomous electric shuttles have advanced self-driving systems that navigate complex urban environments. The GPU and sensors are vital components for autonomous operation and rely on high-performance ATX power supplies. These supplies must be compact and lightweight to fit in the vehicle, operate with high efficiency to minimize heat, and maintain exceptional reliability. To keep up with evolving needs, the power system must be scalable to accommodate increasing GPU power requirements and adapt to higher voltage batteries. The main challenges were:

  • Avoid overheating and improve thermal management
  • Efficiently power GPU to increase functionality and safety
  • A versatile and scalable solution to adapt to evolving needs
Autonomous electric shuttle case study image

Vicorソリューション

Vicor high-efficiency power modules ensure minimal heat dissipation, reducing the need for complex cooling solutions and maximizing power. This translates into higher available power and increased system reliability critical for safety. The high power density of Vicor modules saves space and weight to enable improved vehicle run time and optimize space on board for additional GPU power and functions.

主な利点

主な利点

Cooling icon

Advanced packaging and high efficiency reduce cooling needs

Scalable icon

Easy to scale solution to support advanced GPUs and navigation systems

high efficiency icon

Highly efficient power modules optimize power consumption increasing range and functionality

電力供給ネットワーク (PDN)

A combination of Vicor PRM and NBM modules – Factorized Power Architecture – efficiently steps down a 36-75V input to a stable 12V output. This solution offers scalable performance up to 1,200 watts, ensuring seamless adaptation to the increasing demands of evolving processors. Vicor Zero-Voltage Switching (ZVS) buck converters provide direct, high-current (10A+) conversion from the battery to standard 5V and 3.3V logic rails. This direct conversion minimizes losses and ensures reliable power delivery to critical system components. This power delivery network allows for the vehicle to be retrofitted with a 400V battery by simply adding a bus converter module upstream of the PRM module.

Vicor power delivery network for Autonomous electric shuttle

PRM 昇降圧レギュレータ


非絶縁 レギュレータ


入力電圧: 48V (36 – 75V)


出力電圧: 48V (5 – 55V)


出力電流: 最大600W


ピーク効率: 98%


22.0 x 16.5 x 6.73mm 他


Go to the family page

NBM DC-DCコンバータ


非絶縁 電圧変換比固定


入力電圧: 36 – 60V


出力電圧: 7.2 – 15.3V


出力電流: 最大2400W


効率: 98%以上


23 x 17 x 5.2mm 他


ZVS 降圧レギュレータ


非絶縁 レギュレータ


入力電圧: 12V (8 – 18V), 24V (8 – 42V), 48V (30 – 60V)


出力電圧: 2.2-16V 


出力電流: 最大22A


ピーク効率: 最大 98%


10.0 x 10.0 x 2.56mm 他


コンテンツ