SurfMate Surface-mount Sockets for Vicor Maxi Modules
Example SurfMate Application | ||||||||||
SurfMate Sockets for Maxi Modules | Part Number | RoHS Compliant | Mounting Style | Module Style | Pin Style | Board Thickness | 3-D Model Drawing | Assembly Drawing | Technical Drawing | |
Set (5) Input, (5) Ouput | 16017 | Yes | Surface | Maxi | Short RoHS (Gold) or Short ModuMate (Gold) | All | View details | |||
Output Only (35) Pieces | 22101 | Yes | Surface | Maxi | Short RoHS (Gold) or Short ModuMate (Gold) | All | View details |
SurfMate Surface-mount Sockets for Vicor Mini Modules
Example SurfMate Application | ||||||||||
SurfMate Sockets for Mini Modules | Part Number | RoHS Compliant | Mounting Style | Module Style | Pin Style | Board Thickness | 3-D Model Drawing | Assembly Drawing | Technical Drawing | |
Set (5) Input, (5) Ouput | 16021 | Yes | Surface | Mini | Short RoHS (Gold) or Short ModuMate (Gold) | All | View details | |||
Input Only (35) Pieces | 22100 | Yes | Surface | Mini | Short RoHS (Gold) or Short ModuMate (Gold) | All | View details | |||
Input Only (35) Pieces | 22100 | Yes | Surface | Mini | Short RoHS (Gold) or Short ModuMate (Gold) | All | View details | |||
Output Only (35) Pieces | 22102 | Yes | Surface | Mini | Short RoHS (Gold) or Short ModuMate (Gold) | All | View details |
SurfMate Surface-mount Sockets for Vicor Micro Modules
Example SurfMate Application | ||||||||||
SurfMate Sockets for Micro Modules | Part Number | RoHS Compliant | Mounting Style | Module Style | Pin Style | Board Thickness | 3-D Model Drawing | Assembly Drawing | Technical Drawing | |
Set (5) Input, (5) Ouput | 16025 | Yes | Surface | Micro | Short RoHS (Gold) or Short ModuMate (Gold) | All | View details | |||
Input Only (40) Pieces | 22103 | Yes | Surface | Micro | Short RoHS (Gold) or Short ModuMate (Gold) | All | View details | |||
Output Only (40) Pieces | 22104 | Yes | Surface | Micro | Short RoHS (Gold) or Short ModuMate (Gold) | All | View details |
InMate Through-hole Sockets for Vicor Maxi Modules
For InMate headers, all sockets are supplied to assure proper alignment during installation. | ||||||||||
Example Inboard Mounting | ||||||||||
Example Onboard Mounting | ||||||||||
InMate Sockets for Maxi Modules | Part Number | RoHS Compliant | Mounting Style | Module Style | Pin Style | Board Thickness (Nominal) | Board Thickness (Min/Max) | 3-D Model Drawing | Technical Drawing | |
Set (5) Input, (5) Ouput | 18362 | Yes | Inboard | Maxi | Short ModuMate (Gold) or Short RoHS (Gold) | 0.063" | 0.055" / 0.071" | View details | ||
Set (5) Input, (5) Ouput | 18363 | Yes | Inboard | Maxi | Short ModuMate (Gold) or Short RoHS (Gold) | 0.094" | 0.084" / 0.104" | View details | ||
Set (5) Input, (5) Ouput | 18364 | Yes | Onboard | Maxi | Long ModuMate (Gold) or Long RoHS (Gold) | 0.063" | 0.055" / 0.071" | View details | ||
Set (5) Input, (5) Ouput | 18365 | Yes | Onboard | Maxi | Long ModuMate (Gold) or Long RoHS (Gold) | 0.094" | 0.084" / 0.104" | View details | ||
Input Only (35) Pieces | 18374 | Yes | Inboard | Maxi | Short ModuMate (Gold) or Short RoHS (Gold) | 0.063" | 0.055" / 0.071" | View details | ||
Input Only (35) Pieces | 18378 | Yes | Onboard | Maxi | Long ModuMate (Gold) or Long RoHS (Gold) | 0.063" | 0.055" / 0.071" | View details | ||
Input Only (35) Pieces | 18379 | Yes | Onboard | Maxi | Long ModuMate (Gold) or Long RoHS (Gold) | 0.094" | 0.084" / 0.104" | View details | ||
Output Only (35) Pieces | 18382 | Yes | Inboard | Maxi | Short ModuMate (Gold) or Short RoHS (Gold) | 0.063" | 0.055" / 0.071" | View details | ||
Output Only (35) Pieces | 18388 | Yes | Onboard | Maxi | Long ModuMate (Gold) or Long RoHS (Gold) | 0.063" | 0.055" / 0.071" | View details | ||
Output Only (35) Pieces | 18389 | Yes | Onboard | Maxi | Long ModuMate (Gold) or Long RoHS (Gold) | 0.094" | 0.084" / 0.104" | View details | ||
Set (5) Input, (5) Ouput | 21510 | Yes | Onboard | Maxi | Long ModuMate (Gold) or Long RoHS (Gold) | 0.125" | 0.1125" / 0.1375" | View details | ||
Input Only (35) Pieces | 21539 | Yes | Onboard | Maxi | Long ModuMate (Gold) or Long RoHS (Gold) | 0.125" | 0.1125" / 0.1375" | View details | ||
Output Only (35) Pieces | 21543 | Yes | Onboard | Maxi | Long ModuMate (Gold) or Long RoHS (Gold) | 0.125" | 0.1125" / 0.1375" | View details |
InMate Through-hole Sockets for Vicor Mini Modules
For InMate headers, all sockets are supplied to assure proper alignment during installation. | ||||||||||
Example Inboard Mounting | ||||||||||
Example Onboard Mounting | ||||||||||
InMate Sockets for Mini Modules | Part Number | RoHS Compliant | Mounting Style | Module Style | Pin Style | Board Thickness (Nominal) | Board Thickness (Min/Max) | 3-D Model Drawing | Technical Drawing | |
Set (5) Input, (5) Ouput | 18366 | Yes | Inboard | Mini | Short ModuMate (Gold) or Short RoHS (Gold) | 0.063" | 0.055" / 0.071" | View details | ||
Set (5) Input, (5) Ouput | 18367 | Yes | Inboard | Mini | Short ModuMate (Gold) or Short RoHS (Gold) | 0.094" | 0.084" / 0.104" | View details | ||
Set (5) Input, (5) Ouput | 18368 | Yes | Onboard | Mini | Long ModuMate (Gold) or Long RoHS (Gold) | 0.063" | 0.055" / 0.071" | View details | ||
Set (5) Input, (5) Ouput | 18369 | Yes | Onboard | Mini | Long ModuMate (Gold) or Long RoHS (Gold) | 0.094" | 0.084" / 0.104" | View details | ||
Input Only (35) Pieces | 18374 | Yes | Inboard | Mini | Short ModuMate (Gold) or Short RoHS (Gold) | 0.063" | 0.055" / 0.071" | View details | ||
Input Only (35) Pieces | 18378 | Yes | Onboard | Mini | Long ModuMate (Gold) or Long RoHS (Gold) | 0.063" | 0.055" / 0.071" | View details | ||
Input Only (35) Pieces | 18379 | Yes | Onboard | Mini | Long ModuMate (Gold) or Long RoHS (Gold) | 0.094" | 0.084" / 0.104" | View details | ||
Output Only (35) Pieces | 18384 | Yes | Inboard | Mini | Short ModuMate (Gold) or Short RoHS (Gold) | 0.0603" | 0.055" / 0.071" | View details | ||
Output Only (35) Pieces | 18390 | Yes | Onboard | Mini | Long ModuMate (Gold) or Long RoHS (Gold) | 0.063" | 0.055" / 0.071" | View details | ||
Output Only (35) Pieces | 18391 | Yes | Onboard | Mini | Long ModuMate (Gold) or Long RoHS (Gold) | 0.094" | 0.084" / 0.104" | View details | ||
Set (5) Input, (5) Ouput | 21511 | Yes | Onboard | Mini | Long ModuMate (Gold) or Long RoHS (Gold) | 0.125" | 0.1125" / 0.1375" | View details | ||
Input Only (35) Pieces | 21539 | Yes | Onboard | Mini | Long ModuMate (Gold) or Long RoHS (Gold) | 0.125" | 0.1125" / 0.1375" | View details | ||
Output Only (35) Pieces | 21544 | Yes | Onboard | Mini | Long ModuMate (Gold) or Long RoHS (Gold) | 0.125" | 0.1125" / 0.1375" | View details |
InMate Through-hole Sockets for Vicor Micro Modules
For InMate headers, all sockets are supplied to assure proper alignment during installation. | ||||||||||
Example Inboard Mounting | ||||||||||
Example Onboard Mounting | ||||||||||
InMate Sockets for Micro Modules | Part Number | RoHS Compliant | Mounting Style | Module Style | Pin Style | Board Thickness (Nominal) | Board Thickness (Min/Max) | 3-D Model Drawing | Technical Drawing | |
Set (5) Input, (5) Ouput | 18370 | Yes | Inboard | Micro | Short ModuMate (Gold) or Short RoHS (Gold) | 0.063" | 0.055" / 0.071" | View details | ||
Set (5) Input, (5) Ouput | 18371 | Yes | Inboard | Micro | Short ModuMate (Gold) or Short RoHS (Gold) | 0.094" | 0.084" / 0.104" | View details | ||
Set (5) Input, (5) Ouput | 18372 | Yes | Onboard | Micro | Long ModuMate (Gold) or Long RoHS (Gold) | 0.063" | 0.055" / 0.071" | View details | ||
Set (5) Input, (5) Ouput | 18373 | Yes | Onboard | Micro | Long ModuMate (Gold) or Long RoHS (Gold) | 0.094" | 0.084" / 0.104" | View details | ||
Input Only (40) Pieces | 18376 | Yes | Inboard | Micro | Short ModuMate (Gold) or Short RoHS (Gold) | 0.063" | 0.055" / 0.071" | View details | ||
Input Only (40) Pieces | 18381 | Yes | Onboard | Micro | Long ModuMate (Gold) or Long RoHS (Gold) | 0.094" | 0.084" / 0.104" | View details | ||
Output Only (40) Pieces | 18386 | Yes | Inboard | Micro | Short ModuMate (Gold) or Short RoHS (Gold) | 0.063" | 0.055" / 0.071" | View details | ||
Output Only (40) Pieces | 18392 | Yes | Onboard | Micro | Long ModuMate (Gold) or Long RoHS (Gold) | 0.063" | 0.055" / 0.071" | View details | ||
Output Only (40) Pieces | 18393 | Yes | Onboard | Micro | Long ModuMate (Gold) or Long RoHS (Gold) | 0.094" | 0.084" / 0.104" | View details | ||
Set (5) Input, (5) Ouput | 21512 | Yes | Onboard | Micro | Long ModuMate (Gold) or Long RoHS (Gold) | 0.125" | 0.1125" / 0.1375" | View details | ||
Input Only (40) Pieces | 21540 | Yes | Onboard | Micro | Long ModuMate (Gold) or Long RoHS (Gold) | 0.125" | 0.1125" / 0.1375" | View details | ||
Output Only (40) Pieces | 21545 | Yes | Onboard | Micro | Long ModuMate (Gold) or Long RoHS (Gold) | 0.125" | 0.1125" / 0.1375" | View details |
Electro-tin Finish Sockets for Vicor VI-200 / VI-J00 Modules
Eletro-tin Finish Sockets for VI-200 / VI-J00 Modules | Part Number | Vendor Part Number | RoHS Compliant | Module Style | Pin Size | Technical Drawing | |
Sockets (100 piece min. multiples of 100) | 30074 | 09-9002-1-04 | Yes | VI-200 / VI-J00 | 0.040" | View details | |
Sockets (100 piece min. multiples of 100) | 30075 | 09-9044-1-04 | Yes | VI-200 / VI-J00 | 0.080" | View details |
SurfMate Surface-mount Sockets for Vicor Mini Modules
Example SurfMate Application | ||||||||||
SurfMate Sockets for Mini Modules | Part Number | RoHS Compliant | Mounting Style | Module Style | Pin Style | Board Thickness | 3-D Model Drawing | Assembly Drawing | Technical Drawing | |
Input Only (35) Pieces | 22100 | Yes | Surface | Mini | Short RoHS (Gold) or Short ModuMate (Gold) | All | View details |
InMate Through-hole Sockets for Vicor Mini Modules
For InMate headers, all sockets are supplied to assure proper alignment during installation. | ||||||||||
Example Inboard Mounting | ||||||||||
Example Onboard Mounting | ||||||||||
InMate Sockets for Mini Modules | Part Number | RoHS Compliant | Mounting Style | Module Style | Pin Style | Board Thickness (Nominal) | Board Thickness (Min/Max) | 3-D Model Drawing | Technical Drawing | |
Input Only (35) Pieces | 18374 | Yes | Inboard | Mini | Short ModuMate (Gold) or Short RoHS (Gold) | 0.063" | 0.055" / 0.071" | View details | ||
Input Only (35) Pieces | 18378 | Yes | Onboard | Mini | Long ModuMate (Gold) or Long RoHS (Gold) | 0.063" | 0.055" / 0.071" | View details | ||
Input Only (35) Pieces | 18379 | Yes | Onboard | Mini | Long ModuMate (Gold) or Long RoHS (Gold) | 0.094" | 0.084" / 0.104" | View details | ||
Input Only (35) Pieces | 21539 | Yes | Onboard | Mini | Long ModuMate (Gold) or Long RoHS (Gold) | 0.125" | 0.1125" / 0.1375" | View details |
Electro-tin Finish Sockets for Vicor VI-200 / VI-J00 Modules
Eletro-tin Finish Sockets for VI-200 / VI-J00 Modules | Part Number | Vendor Part Number | RoHS Compliant | Module Style | Pin Size | Technical Drawing | |
Sockets (100 piece min. multiples of 100) | 30074 | 09-9002-1-04 | Yes | VI-200 / VI-J00 | 0.040" | View details | |
Sockets (100 piece min. multiples of 100) | 30075 | 09-9044-1-04 | Yes | VI-200 / VI-J00 | 0.080" | View details |