High-density, high-power modules enable lighter, safer, lower cost tether cables to extend missions
This class of unmanned vehicle is powered and controlled via a tether from a ground-based power source assisting in extended missions
Delivery UAVs must safely and securely deliver goods to their intended recipients wherever they are located. The longer the range and ability to handle heavier and larger loads, the more productive these UAVs can be. Because they can operate in congested and complex areas, they must be absolutely safe. They need to incorporate redundancies on multiple layers to avoid harming people, damaging property, or losing their valuable cargo. That means motors, GPS for navigation, vision systems, and other sensors for flight and flight termination require redundant power with incurring significant weight gain. The key goals were:
Weight is a critical factor for delivery drones. They must maintain a low overall weight in order to increase their payload capacity and fly smoothly to the destination without over stressing the battery. Vicor high power density modules help to reduce the weight of the drone and save on-board space for the sensors needed for safe and effective operation.
High-power density enables smaller form factor and lower weight
Higher efficiency to extend flight times and range of operation
Compact Vicor regulators enable redundancy when duplicated at the point of loads
Power dense and lightweight ZVS Buck and Buck-Boost products are ideally suited to enable delivery UAVs to extend their flight times without taking up valuable payload space and weight. PI33xx ZVS buck and PI37xx ZVS buck-boost products are so dense that designers can include multiple point-of-load converters to save on cabling while powering multiple devices with multiple power buses to create the redundancy needed to ensure safe and reliable delivery operations.
非絶縁 レギュレータ
入力電圧: 12V (8 – 18V), 24V (8 – 42V), 48V (30 – 60V)
出力電圧: 2.2-16V
出力電流: 最大22A
ピーク効率: 最大 98%
10.0 x 10.0 x 2.56mm 他
High-density, high-power modules enable lighter, safer, lower cost tether cables to extend missions
This class of unmanned vehicle is powered and controlled via a tether from a ground-based power source assisting in extended missions
High-efficiency, high-density modules free up space for advanced communications and extend range
High-efficiency class of UAV depend on solar power to meet its long flight time requirements
DCM DC-DC converters double the internal bus power and help keep the aircraft as light as possible
High-altitude long-endurance (HALE) UAVs are essentially flying satellites, designed to operate at extremely high altitudes for extended periods
Extend flight times and support high-performance surveillance equipment to ensure safety and security
Effective surveillance requires uninterrupted sensing and communication to ensure the safety and security of valued property, equipment, and assets