High-density, high-power modules enable lighter, safer, lower cost tether cables to extend missions
This class of unmanned vehicle is powered and controlled via a tether from a ground-based power source assisting in extended missions
Case study: Media and entertainment UAVs
Like most drones, media and entertainment drones must carry heavy payloads and be able to stay in the air for as long as possible. Whether on a film set or at a live event, these drones must also be extremely safe and reliable, and they must be as compact as possible to avoid getting in the way of the show or the scene. They carry expensive camera and video equipment that can be interchanged to reconfigure the drone for different functions and venues. The key goals were:
To efficiently provide power to the drone’s wide array of equipment as well as sensors, gimbals, and high-speed communications, it was necessary to have a solution that is lightweight and with a very small footprint. The compact size would also allow for additional functionality in newer versions of the drone. The solution also needed to be capable of delivering high power to loads that require it.
Wide range of input and output voltages
High efficiency
High power density
Vicor Zero-Voltage Switching (ZVS) Buck and Buck-Boost products are ideal for media and entertainment drones. They have wide input and output ranges and can be paralleled for high power applications. Vicor high-density modular power solutions not only consume minimal space, but they also help future proof drone power needs where flexibility is a key advantage.
非絶縁 レギュレータ
入力電圧: 12V (8 – 18V), 24V (8 – 42V), 48V (30 – 60V)
出力電圧: 2.2-16V
出力電流: 最大22A
ピーク効率: 最大 98%
10.0 x 10.0 x 2.56mm 他
High-density, high-power modules enable lighter, safer, lower cost tether cables to extend missions
This class of unmanned vehicle is powered and controlled via a tether from a ground-based power source assisting in extended missions
High-efficiency, high-density modules free up space for advanced communications and extend range
High-efficiency class of UAV depend on solar power to meet its long flight time requirements
DCM DC-DC converters double the internal bus power and help keep the aircraft as light as possible
High-altitude long-endurance (HALE) UAVs are essentially flying satellites, designed to operate at extremely high altitudes for extended periods
Extend flight times and support high-performance surveillance equipment to ensure safety and security
Effective surveillance requires uninterrupted sensing and communication to ensure the safety and security of valued property, equipment, and assets