Industrial and EVTOL Event
Asia Power Technology Development Forum

Vicor will present how high-performance power modules enable low-altitude avionics and EVTOLs at Asia Power Technology Development Forum
The eVTOL is gaining momentum and is excelling in the low altitude economy. Electrifying
aviation has significant power challenges. An important one is to deliver high-performance,
aviation-class reliability that is cost efficient. It’s also crucial to minimize weight for eVTOL
applications. Extra weight translates to higher cost and less duration.
So how best can you reduce size and weight, while delivering higher power and reliability?
Vicor will present how to use high density power modules to solve this challenge.
Learn to use high density power modules to reduce size and weight, while delivering higher
power and reliability
December 7
14:40 to 15:10 PM
Renaissance Shenzhen Bay Hotel, 3F
High-power density power module applications in eVTOL
Presented by Min Mao, Field Application Engineer, Vicor
Vicor uses high density power modules to solve the challenge to reduce size and weight, while delivering higher power and reliability. They are reliable, very efficient and can fit in the palm of your hand. These miniature DC-DC converters are thermally adept and well-suited to convert from high voltage to 48V down to smaller loads.

Mao Min joined Vicor in 2015 as a Field Application Engineer and he’s responsible for technical support and product promotion in South China. He is engaged in the development of power supplies and the application of power IC after graduation from the Department of Applied Electronics at Zhejiang University in 2003. Mao Min worked in Philips, Semtech, Micrel, Microchip before joining Vicor.
Power Electronics Technology Seminar
This event covers multiple technical topics and applications in high-power, consumer electronics, automotive, industrial, 5G, and energy storage. Register for the event.