High-efficiency, high-density modules free up space for advanced communications and extend range
High-efficiency class of UAV depend on solar power to meet its long flight time requirements
The UAV revolution is exploding today. UAVs are being used for surveillance, reconnaissance, security, commercial inspections, search and rescue and even humanitarian missions. While the applications are very different, they all grapple with similar power challenges. To improve performance, they need to:
Vicor’s modular power is power-dense, lightweight and highly efficient.
Learn about the benefits of using power modules for UAVs from Tom Curatolo, Director of Applications Engineering.
This article was originally published by All About Circuits.
High-efficiency, high-density modules free up space for advanced communications and extend range
High-efficiency class of UAV depend on solar power to meet its long flight time requirements
High-density, high-power modules enable lighter, safer, lower cost tether cables to extend missions
This class of unmanned vehicle is powered and controlled via a tether from a ground-based power source assisting in extended missions
DCM DC-DC converters double the internal bus power and help keep the aircraft as light as possible
High-altitude long-endurance (HALE) UAVs are essentially flying satellites, designed to operate at extremely high altitudes for extended periods
Extending delivery missions and saving space for greater payloads
Delivery UAVs must safely and securely deliver goods to their intended recipients wherever they are located