![VideoRay logo](/files/live/sites/vicor/files/images/resources-library/podcasts/Vicor-podcast-VideoRay-1-small.jpg?t=767)
VideoRay drives safe, effective underwater exploration leveraging AI and today’s newest technologies
Vicor Powering Innovation podcast discusses the proliferation of ROV applications and how VideoRay is responding to new underwater missions
Drones in agriculture are uniquely challenged to carry heavy payloads for longer spraying times while flying in varying conditions. They must cover large areas reliably and safely for an industry that demands high productivity. These drones are equipped with GPS, pumps, radar sensors, vision systems, and fail-safe systems that have different voltage and power levels. To accommodate all those features and functions without impacting payload, flight time or reliability, they demand efficient, lightweight, power-dense power solutions.
The Vicor DCM power module is an isolated, highly efficient, regulated DC-DC converter utilizing a high-frequency zero-voltage switching (ZVS) topology, operating from an unregulated, wide range input to generate an isolated output. Modular DCM converters and downstream Vicor ZVS Buck and Buck-Boost products support efficient power distribution, providing superior power system performance and connectivity from a variety of unregulated power sources to the point-of-load.
入力電圧: 9 – 420V
出力電圧: 3.3, 5, 12, 13.8, 15, 24, 28, 36, 48V
出力電力: 最大1300W
効率: 最大96%
24.8 x 22.8 x 7.21mm 他
入力電圧: 12V (8 – 18V), 24V (8 – 42V), 48V (30 – 60V)
出力電圧: 2.2 – 16V
出力電流: 最大22A
ピーク効率: 最大98%
10.0 x 10.0 x 2.56mm 他
VideoRay drives safe, effective underwater exploration leveraging AI and today’s newest technologies
Vicor Powering Innovation podcast discusses the proliferation of ROV applications and how VideoRay is responding to new underwater missions
Next generation hydrogen powered drones are doing search and rescue, saving lives
Doosan Mobility’s life-saving drones using hydrogen fuel cells and high-density power modules, enabling 5x longer flight time than lithium ion batteries
Ampaire社の環境に優しい空の旅
Ampaire社は、CO²排出量を削減する、環境に優しいハイブリッド電動航空機を開発しています。
Powering Innovation eBook: Volume 1 – Saving the environment
Technological breakthroughs to protect and preserve the environment