![VideoRay logo](/files/live/sites/vicor/files/images/resources-library/podcasts/Vicor-podcast-VideoRay-1-small.jpg?t=767)
VideoRay drives safe, effective underwater exploration leveraging AI and today’s newest technologies
Vicor Powering Innovation podcast discusses the proliferation of ROV applications and how VideoRay is responding to new underwater missions
This class of UAV depends on solar power to meet its long flight time requirements. Solar power systems rely on the use of maximum power-point tracking (MPPT) circuitry to ensure that solar energy is harvested at the optimum voltage before conversion to a voltage suitable for charging a secondary battery, or delivery to the power systems intermediate bus network. As this class of UAVs develops, high-efficiency power-conversion topologies such as zero-voltage switching and zero-current switching (ZVS/ZCS) which are used in Vicor BCMs are important to enable the widening variety of fuel sources and applications with increasing power challenges.
A combination of the BCM6123 providing the isolated conversion of the 350V to a 48V intermediate bus and the PI3741 ZVS Buck-Boost regulator with a very wide range input voltage operating capability provides a tightly regulated 28V output for various UAV loads.
VideoRay drives safe, effective underwater exploration leveraging AI and today’s newest technologies
Vicor Powering Innovation podcast discusses the proliferation of ROV applications and how VideoRay is responding to new underwater missions
Next generation hydrogen powered drones are doing search and rescue, saving lives
Doosan Mobility’s life-saving drones using hydrogen fuel cells and high-density power modules, enabling 5x longer flight time than lithium ion batteries
Ampaire社の環境に優しい空の旅
Ampaire社は、CO²排出量を削減する、環境に優しいハイブリッド電動航空機を開発しています。
Powering Innovation eBook: Volume 1 – Saving the environment
Technological breakthroughs to protect and preserve the environment