Vicor introduces two new DCMs in a VIA Package
Vicor DCM in ChiP package expands enhanced output voltage regulation models


Summary: The DCM in a VIA Package is a ruggedized modular DC-DC converter that operates from an
unregulated, wide range input, to generate an isolated and regulated high efficiency output, with much higher power densities than competitive products. The new DCMs offer power system engineers a better BRICK with their enhanced functionality of EMI filtering, transient protection, inrush current limiting, and a secondary-referenced control interface for trim, enable and remote-sensing. Configurations are available for both on-board mounting and for chassis mounting.
Announced today:
Input Voltage |
VIA Package |
Input Voltage Range |
Output Voltage | |||||
5V | 12V | 15V | 24V | 28V | 48V | |||
300V | 3714 | 200 – 420V | 400W | 600W | 500W | 500W | ||
270V | 3714 | 160 – 420V | 500W | 500W | ||||
28V | 3414 | 16 – 50V | 180W | 320W | 320W | 320W | 320W | |
48V | 3414 | 36 – 75V | 320W | 320W | 320W | 320W |
Table 1 – Vicor's DCM Family – Items in green are newly released, others were previously announced.
Aimed at a variety of applications, including industrial and communications, Vicor has added two new models: a 48V input nominal module (36 – 75V range) in a 3414 VIA package (3.38 x 1.40 x 0.37 in) with a 28V/320W output and a 300 input nominal module
(200 – 420V range) in a 3714 VIA package (3.75 x 1.40 x 0.37 in) with a 28V/500W output, achieving a power density up to 257 W/in3.
Learn more about these products at:
https://www.vicorpower.com/new-products/dcm
About Vicor Corporation
Vicor Corporation designs, develops, manufactures and markets modular power components and complete power systems based upon a portfolio of patented technologies. Headquartered in Andover, Massachusetts, Vicor sells its products to the power systems market, including enterprise and high performance computing, industrial equipment and automation, telecommunications and network infrastructure, vehicles and transportation, aerospace and defense. www.vicorpower.com
Power Component Design Methodology
Vicor’s Power Component Design Methodology enables power system designers to reap all of the benefits of modular power component design – predictable component and system functionality and reliability, fast design cycles, and easy system configurability, re-configurability and scaling – while achieving system operating efficiency, power density and economy that rival the best alternative solutions. Utilizing Vicor’s Power System Designer, engineers can select from an extensive portfolio of proven Vicor power components to architect, optimize and simulate their complete power system, all the way from their input sources to their points of load. This innovative approach to power system design delivers fast time-to-market and state-of-the-art performance while minimizing the possibility of last minute surprises and delays that so often occur with conventional or custom design methodologies.
Vicor is a trademark of Vicor Corporation.