This product is not recommended for new designs.
Please use the Power System Designer tool to find a product for your project.
The FlatPAC-EN is an ultra-low-profile power supply with a power density greater than 7W/in³.
The FlatPAC‑EN is capable of providing up to 500W (425W for EN compliance) from up to four isolated outputs. The FlatPAC-EN can be configured with standard Vicor DC-DC converter modules. Like all other configurable power supplies offered by Vicor, the optimum FlatPAC-ENsolution can be factory-configured based on the exact voltage and power requirements of the customer.