World's largest telescope is helping unlock the origins of the Universe
FlatPAC-EN MIは、7 W /in³以上の出力密度を備えた頑丈で超薄型のMIL-COTS電源です。ユーザが選択した高信頼性のVicorモジュールで構成されているこの電源は、2〜95VDCと合計出力500W(EN 61000-3-2準拠の場合は425W)までの4つの絶縁出力を提供します。コンフォーマルコーティングは、要求の厳しい環境で利用できるオプションです。
User configurable supply with one to four outputs
Can operate in both conduction and convection applications
Meets EN61000‑3‑2 European harmonic requirements
Rugged package for demanding environments
World's largest telescope is helping unlock the origins of the Universe
Advanced power module packaging optimizes available power, reliability and safety in autonomous electric shuttles
Vicor high-efficiency power modules ensure minimal heat dissipation, reducing the need for complex cooling solutions and maximizing power
Providing kilowatts of power for auxiliary systems to a fuel-cell eVTOL aircraft
Vicor high-density power modules effectively manage kilowatts of power and reduce the energy needed for flight
Supporting more functionality, increased payload and longer run time
Learn how Vicor delivers high power with efficiency and reduced weight that allows for greater payload options to support mission success