Skip to main content

PFC Front End

End of Life-Product Obsolescence

The PFC Front End is a low-profile, 1RU enclosed chassis-mount AC front-end that may be used with any 300 or 375V Vicor VI-200 / VI-J00 or Maxi, Mini, Micro modules, high-voltage BCM, VIPAC Arrays or other 375V module to create a complete, high-density AC-DC power supply. Accepting universal input voltages of 85 – 264VAC, and 100 – 385VDC, the PFC Front End can deliver up to 2,200W from four non-isolated outputs. The PFC Front End can be ordered with output voltages set to either 360, 375 or 384VDC dependent on model. With an extremely compact package size of 1.72 x 6.40 x 7.00in [43.69 x 162.6 x 177.8mm], the PFC Front End can provide >28W per cubic inch. Besides meeting the cTÜVus and CE Mark safety agency approvals, the PFC Front End complies with harmonic current limits per EN61000-3-2, electrical fast transient / burst EN61000-4-5. It also meets MIL-STD-810E for vibration.

Vicor PFC Front End Product Image

パワーシステムデザイナー

パワーシステムデザイナーを使ってクイック製品検索Watch demo video

入力仕様:

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

出力仕様:

出力
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

特長と利点

特長と利点

Single, dual, triple or quad non-isolated outputs

Single, dual, triple or quad non-isolated outputs

Power Factor Corrected

Power Factor Corrected (PFC)

Integral cooling fan

Integral cooling fan

DIN rail mountable

DIN rail mountable

コンテンツ

Promo Component

技術資料、動画、ケーススタディは、コンテンツライブラリからどうぞ

Related Products

Related Products

Contact Form

お問い合わせ

Thank you for contacting us

後日、Vicor株式会社 (Vicor KK)の担当者よりご連絡いたします。