革新した電力供給ネットワーク (PDN) (英)
Every electronic piece of equipment or system has a power delivery network (PDN)
This product is not recommended for new designs. Please use the Power System Designer tool to find a product for your project.
中間バスコンバータ(IBC)モジュールは、非常に効率的、薄型形状で、絶縁型固定変換比のコンバータで、光通信ネットワークにおける電源システムアプリケーション用に最適です。これらのIBC製品は、最大850 Wの定格出力で、業界標準の1/8および1/4ブリックのフットプリントに準拠しています。出力電力は従来品より大きくは、しばしば、従来の1/4ブリック製品を1/8ブリックのIBCに置き換えることを可能にし、1/4ブリックは、2つ以上の従来の1/4ブリックを置き換えることができます。これらの優れた効率により、わずか2m/secの風速で、周囲温度65℃でのフルパワー動作が可能になります。その小さな断面積は、薄いボディの上下の空気の流れを妨げず、下流の部品の温度上昇を最小限に抑えます。
Input: 38 – 55VDC or 36 – 60VDC (75V transient operation for IB054 series)
Output: 9.6 or 12VDC at 48VIN
Output current: Up to 80A
98.2% peak efficiency
革新した電力供給ネットワーク (PDN) (英)
Every electronic piece of equipment or system has a power delivery network (PDN)
Configuring Vicor IBC converters with niPOLs
From Pikes Peak to Bonneville Salt Flats, Lightning Motorcycles electric bike outpaces the combustion engine motorcycles
Lightning Motorcycles engineered all-electric bike excels in every category. See how Vicor power modules support this next-gen bike
Microgate and Vicor partner to unlock deep space secrets
Learn how high density power modules help colossal Earth-based telescopes enhance deep space images