World's largest telescope is helping unlock the origins of the Universe
The Javelin is a rugged, single-output power supply available in single phase – with or without a fan. Outputs of 2, 3.3, 5, 12, 15, 24, 28, 32, 36 & 48VDC are available at up to 1,800W.
3-Phase configuration nearly sinusoidal input current
MIL‑STD‑704E
MIL‑STD‑461E EMI: CE101, 102; RE101, 102
Shock and vibration to MIL‑STD‑167‑1, MIL‑STD‑810 & MIL‑S-901
World's largest telescope is helping unlock the origins of the Universe
Advanced power module packaging optimizes available power, reliability and safety in autonomous electric shuttles
Vicor high-efficiency power modules ensure minimal heat dissipation, reducing the need for complex cooling solutions and maximizing power
Providing kilowatts of power for auxiliary systems to a fuel-cell eVTOL aircraft
Vicor high-density power modules effectively manage kilowatts of power and reduce the energy needed for flight
Supporting more functionality, increased payload and longer run time
Learn how Vicor delivers high power with efficiency and reduced weight that allows for greater payload options to support mission success
For California residents see information regarding California Proposition 65