World's largest telescope is helping unlock the origins of the Universe
LoPAC MI COTSファミリは、力率改善(PFC)と高出力密度の利点を組み合わせた3つの超薄型、ファン冷却型スイッチング電源で構成されています。すべてのユニットは、85〜264 VAC、47〜500 Hz、または100〜300 VDC(PFC Miniの場合は100〜380 VDC)のユニバーサルAC入力電圧に対応します。LoPAC MI製品は、防衛アプリケーションのための物理的に頑丈なデザインを特長とし、厳しい環境で-40℃の動作とコンフォーマルコーティングなどのオプションを利用できます。
User-configurable supplies with one to six outputs dependent on model
Protective features: inrush limiting, transient protection and EMI filtering
Fully compliant with global standards
Rugged package for demanding environments
World's largest telescope is helping unlock the origins of the Universe
Advanced power module packaging optimizes available power, reliability and safety in autonomous electric shuttles
Vicor high-efficiency power modules ensure minimal heat dissipation, reducing the need for complex cooling solutions and maximizing power
Providing kilowatts of power for auxiliary systems to a fuel-cell eVTOL aircraft
Vicor high-density power modules effectively manage kilowatts of power and reduce the energy needed for flight
Reducing I2R losses to enable extended missions
Learn how Vicor delivers high power with efficiency and reduced weight for electronic countermeasures