World's largest telescope is helping unlock the origins of the Universe
MI-MegaModsは、単出力、2出力、または3出力から合計300 Wを提供します。 各ユニットには、1台、2台、または3台のコンポーネントレベルのVicor MI-200 / MI-J00 DC-DCコンバータがシャーシマウントパッケージに組み込まれています。 さらに、MI-MegaModシャーシマウントパッケージは、MI-IAM、MI-RAM、およびMI-AIMモジュールでも使用できます。
広い出力トリミング/プログラミング、電流制限、リモートセンス、ロジックイネーブル/ディスエーブルなどの標準機能は、電力システムの高度な保護、多機能性、および信頼性を提供します。
1つ、2つまたは3つの出力
MIL-STD-704D/E/F トランジェント適合 : 28 および 270 Vdc
MIL-STD-1399A 適合 : 155 Vdc
World's largest telescope is helping unlock the origins of the Universe
Advanced power module packaging optimizes available power, reliability and safety in autonomous electric shuttles
Vicor high-efficiency power modules ensure minimal heat dissipation, reducing the need for complex cooling solutions and maximizing power
Providing kilowatts of power for auxiliary systems to a fuel-cell eVTOL aircraft
Vicor high-density power modules effectively manage kilowatts of power and reduce the energy needed for flight
Supporting more functionality, increased payload and longer run time
Learn how Vicor delivers high power with efficiency and reduced weight that allows for greater payload options to support mission success
For California residents see information regarding California Proposition 65
A highly flexible system of DC input; power building blocks that can be configured for up to 4 outputs