World's largest telescope is helping unlock the origins of the Universe
VIPACファミリーのパワーシステムは、MIL-COTSアプリケーション用のユーザー設定が可能なモジュール式電源ソリューションです。 EMIフィルタリングと過渡保護機能を備えたVicorのM-FIAM5BまたはM-FIAM9、Vicor Maxi、MiniおよびMicroシリーズDC-DCコンバータ(HまたはMグレード)、出力接続とメカニカルプラットフォームの選択肢が組み込まれています。 MIL-COTS VIPACは、1~3出力で、3.3 VDCから48 VDCまでの低電圧、出力あたり50 - 400ワットの出力が指定できます。VIPACは、28VDC入力の様々なパッケージサイズを利用でき、0.75ほどの薄型も利用できます。
単、二、三出力
MIL-STD-461E EMI 準拠
入力トランジェント保護
-MIL-STD-704E/F (M-FIAM5B)
-MIL-STD-704A/E/F and MIL-STD-1275A/B/D (M-FIAM9)
Compliant to MIL-STD-810 for shock and vibration
World's largest telescope is helping unlock the origins of the Universe
Supporting more functionality, increased payload and longer run time
Learn how Vicor delivers high power with efficiency and reduced weight that allows for greater payload options to support mission success
Efficiently powering the growing suite of advanced on-board sensors
Learn how Vicor delivers high power with efficiency and reduced weight air-to-surface (ASM) missiles
Compact, efficient power solutions enable improved countermeasure capabilities
Explore Vicor's efficient and reduced weight power delivery network for electronic warfare countermeasures systems
For California residents see information regarding California Proposition 65
A highly flexible system of DC input; power building blocks that can be configured for up to 4 outputs
Rugged input filter module for MI-200/MI-J00
Active PFC module
AC input filter and rectifier for PFMs in a VIA package