Skip to main content

ケーススタディ: セントラル DC-DC コンバータ

Significantly reducing the size and weight of DC-DC conversion

product-table-datasheet-icon-default.svgPDF

お客様の課題

A traditional silver box power supply is large. It’s difficult to fit in tight spaces and its heavy weight inhibits engineers’ goals to increase driving range between charges. The supply and other silver boxes – on board charger and inverter – all require liquid cooling that adds more weight and complexity. A discrete solution likely won’t work on a different platform, and reengineering to scale power up and down requires significant cost and time frames. The key challenges were:

  • Volume of space required to power all loads in an EV
  • Hundreds of potential fail points in soldering and connections
  • Reduce weight from the boxes
automotive dashboard technology image

Vicorソリューション

Vicor power modules are industry leading in high density power conversion. Their packaging protects inside components from harsh environmental conditions, eliminating creepage and clearance issues that make discrete solutions so large and heavy. Power modules provide conversion that’s already tested, with simple passive thermal management, and are easy to adapt for use in different vehicle platforms. Their much smaller volume also makes it feasible to combine DC-DC conversion, on board charging and inverter into one box.

Key benefits

主な利点

density icon image

Up to 20kW of power in a very compact, lightweight solution

isolation icon image

Isolation incorporated within the module eliminates extra components

lightweight feather icon

重量を削減

電力供給ネットワーク (PDN)

The BCM6135 power module converts the high voltage battery power down to a 48V SELV at 98% efficiency. The PRM3735 is used to provide a regulated 48V rail, while the DCM3735 converts 48V to a 12V regulated rail. Modules can be easily paralleled to provide as much power as is needed downstream. With the miniature dimensions of power modules, the resulting overall volume of the power supply is small enough to be located within tight spaces in the vehicle engine compartment where a bulky, heavy discrete power supply simply would not fit.

Vicor power delivery network for a central DC-DC converters
BCM6135

800/48V BCM6135


絶縁


入力電圧: 520 – 920V


出力電圧: 32.5 – 57.5V


出力電流: 最大 80A


出力電力: 2.5kW


効率: 最大 97.3%


61.3 x 35.4 x 7.4mm


PRM3735

48/48V PRM3735


非絶縁 レギュレータ


入力電圧: 31 – 58V


出力電圧: 36 – 54V


出力電力: 2.5kW


効率: 最大99.2%


36.6 x 35.4 x 7.4mm


DCM3735

48/12V DCM3735


非絶縁 レギュレータ


入力電圧: 35 – 58V


出力電圧: 8 – 16V


出力電力: 2kW


効率: 最大 96.5%


36.6 x 35.4 x 5.2mm


コンテンツ