基于 MHz 开关频率的器件助力实现 DC-DC 转换器和 EMI 滤波器的小型化
想象一下,使用 DC-DC 转换器解决方案来利用高频开关的优势,而不会发生传统解決方案的缺点
We recently had a customer that had a variety of unique power system challenges that needed to be overcome. One of these challenges required configuring one of our many DC-DC DCM modules to provide a specific input and output voltage range. System requirements were:
Using our Power Component Design Methodology we developed a solution using a mix of standard power components, plus specifically configured DCM DC-DC converter modules. Two DCM4623 converters were selected from our component library and configured to operate from a unique 210V nominal input voltage but with different output voltages.
Eight of the first DCMs were configured in parallel to create a high power 3.2kW, isolated and regulated 22V output. This array fed the large bulk capacitor of 200mF. The second DCM was configured to create a 53V output, which was then fed into a pair of Bus Converter Modules (BCMs) to create an efficient, regulated 300W, 3.3V output.
The inherent benefits of the power components used in the design meant that the system had high power density, allowing it to be very small size and lightweight. As with all systems using the Power Component Design Methodology, the system was straightforward to implement, and the short-lead time, cost-effective configured DCM capability offered by Vicor avoided the delays and NRE typically associated with application-specific converters.
Additionally, the DCMs’ constant switching frequency simplified the filtering required to avoid interference affecting associated sensitive equipment.
By using the Power Component Design Methodology, the customer was able to create a highly flexible, efficient solution that met their performance and time to market objectives.
Related content
Product overview: DCM DC-DC converter modules
Product overview: BCM bus converter modules
基于 MHz 开关频率的器件助力实现 DC-DC 转换器和 EMI 滤波器的小型化
想象一下,使用 DC-DC 转换器解决方案来利用高频开关的优势,而不会发生传统解決方案的缺点
采用 48V 区域架构,打造面向未来的先进电动汽车
随着原始设备制造商(OEM)采用 48V 电源架构,他们正努力优化其电源系统设计。Vicor 的高功率密度模块可为 48V 区域架构提供峰值效率
采用先进的电源模块,告别电动汽车高压预充电电路
借助高密度电源模块,工程师就可以设计创新的架构,在与车辆预充电相关的各种因素间实现完美平衡
减少 I2R 损耗,延长任务执行时间
了解 Vicor 如何为系留空中水下无人机 (UAV/UUV/ROV) 提供高功率、高效率和更轻的重量